您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
SKINTOP® BS-NPT - Spiral bending protection plastic with NPT connection thread
LAPP
SKINTOP® Cable glands
SKINTOP® Plastic and metal NPT cable glands
SKINTOP® cable glands polyamide NPT
Powered by
CAD模型選擇
{lapp_kabel/skintop_kabelverschraubungen/kabelverschraubungen_andere_gewindearten/skintop_kabelverschraubungen_polyamid_npt/bs_npt.prj},{NB=SKINTOP BS-NPT 1/2 Art. Nr. 53016630(F=5)},{IDNR=},{ATN=53016630},{NPT=NPT 1/2\"},{NDM=21.336},{FMIN=5.0},{FMAX=12.0},{F=5},{ND=21.3},{KDM=21.8},{SW=24},{A=26.5},{C=104.0},{D=15.0},{E=79.0},{H=10.5},{J=15.5},{K=5.0},{L=20.4},{LOGO=1.667},{N=8.3},{O=44.0},{P=3.2},{R=4.3},{S=56.5},{RAL7001=X},{RAL9005=},{MATERIAL=Kunststoff},{GEW1=NPT 1/2},{VPE=MIN}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ATN
Part number
ⁿ/ₐ
NPT
Thread
ⁿ/ₐ
FMIN
Klemmbereich min.
[mm]
FMAX
Klemmbereich max.
[mm]
SW
Wrench size
[mm]
A
Width across corners
[mm]
C
[mm]
D
[mm]
E
[mm]
RAL7001
Silver grey
ⁿ/ₐ
RAL9005
Deep black
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
SKINTOP® BS-NPT 3/8 ...
53016610
NPT 3/8"
3.5
8.0
19
21.1
80.5
15.0
56.0
X
Plastic
SKINTOP® BS-NPT 3/8 ...
53016810
NPT 3/8"
3.5
8.0
19
21.1
80.5
15.0
56.0
X
Plastic
SKINTOP® BS-NPT 1/2 ...
53016630
NPT 1/2"
5.0
12.0
24
26.5
104.0
15.0
79.0
X
Plastic
SKINTOP® BS-NPT 1/2 ...
53016830
NPT 1/2"
5.0
12.0
24
26.5
104.0
15.0
79.0
X
Plastic
SKINTOP® BS-NPT 3/4 ...
53016650
NPT 3/4"
13.0
18.0
33
36.2
133.0
15.0
105.0
X
Plastic
SKINTOP® BS-NPT 3/4 ...
53016850
NPT 3/4"
13.0
18.0
33
36.2
133.0
15.0
105.0
X
Plastic
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表