您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
SKINDICHT® SHVE-M - Kabelverschraubung mit Dichtkonus und Schirmanschluss
LAPP
SKINTOP® Cable glands
SKINDICHT® Cable glands plastic or metal Metric
SKINDICHT® EMC/Earthing
Powered by
CAD模型選擇
{lapp_kabel/skintop_kabelverschraubungen/skindicht_kabelversc_kunst_oder_metall_metrisch/skindicht_emv_erdung/shve_m.prj},{NB=SKINDICHT SHVE-M M 20x1.5/16/10/9 Art. Nr. 52106970},{IDNR=},{ATN=52106970},{M=M 20x1.5},{NDM=20.000},{PG=PG 16},{PGX=16},{PGY=22.500},{F=10},{FMIN=10.0},{FMAX=12.8},{SW1=24},{A1=26.7},{SW2=24},{A2=26.7},{B=16.0},{C=34.5},{D=6},{E=9.0},{MATERIAL=Messing vernickelt},{VER=4.000},{VER1=5.000},{VPE=MIN}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
ATN
Part number
ⁿ/ₐ
M
External thread
ⁿ/ₐ
PG
Functional thread
ⁿ/ₐ
FMIN
Clamping range min.
[mm]
FMAX
Clamping range max.
[mm]
SW1
Width across flat
[mm]
A1
Width across corners
[mm]
SW2
Width across flat
[mm]
A2
Width across corners
[mm]
B
Durchmesser
[mm]
C
[mm]
D
[mm]
MATERIAL
Material
ⁿ/ₐ
SKINDICHT® SHVE-M M 16x1....
52106860
M 16x1.5
PG 9
4.5
5.8
18
19.8
17
18.8
12.0
26.5
5
Brass, nickel-plated
SKINDICHT® SHVE-M M 16x1....
52106870
M 16x1.5
PG 9
5.5
6.8
18
19.8
17
18.8
12.0
26.5
5
Brass, nickel-plated
SKINDICHT® SHVE-M M 16x1....
52106880
M 16x1.5
PG 9
4.5
5.8
18
19.8
17
18.8
12.0
26.5
5
Brass, nickel-plated
SKINDICHT® SHVE-M M 16x1....
52106890
M 16x1.5
PG 9
5.5
6.8
18
19.8
17
18.8
12.0
26.5
5
Brass, nickel-plated
SKINDICHT® SHVE-M M 20x1....
52106910
M 20x1.5
PG 11
5.5
6.8
22
24.2
20
22.2
15.0
31.0
6
Brass, nickel-plated
SKINDICHT® SHVE-M M 20x1....
52106920
M 20x1.5
PG 11
6.0
8.8
22
24.2
20
22.2
15.0
31.0
6
Brass, nickel-plated
SKINDICHT® SHVE-M M 20x1....
52106930
M 20x1.5
PG 13.5
6.5
8.8
22
24.2
22
24.4
16.0
32.0
6
Brass, nickel-plated
SKINDICHT® SHVE-M M 20x1....
52106940
M 20x1.5
PG 13.5
6.0
8.8
22
24.2
22
24.4
16.0
32.0
6
Brass, nickel-plated
SKINDICHT® SHVE-M M 20x1....
52106950
M 20x1.5
PG 13.5
8.0
10.8
22
24.2
22
24.4
16.0
32.0
6
Brass, nickel-plated
SKINDICHT® SHVE-M M 20x1....
52106960
M 20x1.5
PG 16
8.5
10.8
24
26.7
24
26.7
16.0
34.5
6
Brass, nickel-plated
SKINDICHT® SHVE-M M 20x1....
52106970
M 20x1.5
PG 16
10.0
12.8
24
26.7
24
26.7
16.0
34.5
6
Brass, nickel-plated
SKINDICHT® SHVE-M M 20x1....
52106980
M 20x1.5
PG 16
10.0
12.8
24
26.7
24
26.7
16.0
34.5
6
Brass, nickel-plated
SKINDICHT® SHVE-M M 20x1....
52106990
M 20x1.5
PG 16
12.5
14.8
24
26.7
24
26.7
16.0
34.5
6
Brass, nickel-plated
SKINDICHT® SHVE-M M 25x1....
52107000
M 25x1.5
PG 21
13.0
15.8
30
33.5
30
33.5
20.7
39.0
7
Brass, nickel-plated
SKINDICHT® SHVE-M M 25x1....
52107010
M 25x1.5
PG 21
13.0
15.8
30
33.5
30
33.5
20.7
39.0
7
Brass, nickel-plated
SKINDICHT® SHVE-M M 25x1....
52107020
M 25x1.5
PG 21
15.5
17.8
30
33.5
30
33.5
20.7
39.0
7
Brass, nickel-plated
SKINDICHT® SHVE-M M 25x1....
52107030
M 25x1.5
PG 21
15.0
17.8
30
33.5
30
33.5
20.7
39.0
7
Brass, nickel-plated
SKINDICHT® SHVE-M M 25x1....
52107040
M 25x1.5
PG 21
17.5
19.8
30
33.5
30
33.5
20.7
39.0
7
Brass, nickel-plated
SKINDICHT® SHVE-M M 32x1....
52107050
M 32x1.5
PG 29
19.0
21.8
40
43.5
40
43.5
27.7
45.5
8
Brass, nickel-plated
SKINDICHT® SHVE-M M 32x1....
52107060
M 32x1.5
PG 29
18.0
23.8
40
43.5
40
43.5
27.7
45.5
8
Brass, nickel-plated
SKINDICHT® SHVE-M M 32x1....
52107070
M 32x1.5
PG 29
20.0
23.8
40
43.5
40
43.5
27.7
45.5
8
Brass, nickel-plated
SKINDICHT® SHVE-M M 32x1....
52107080
M 32x1.5
PG 29
23.0
25.8
40
43.5
40
43.5
27.7
45.5
8
Brass, nickel-plated
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表