您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
SKINDICHT® SRE-M - Cable gland with single clamp, antikink protection and screen connection
LAPP
SKINTOP® Cable glands
SKINDICHT® Cable glands plastic or metal Metric
SKINDICHT® EMC/Earthing
Powered by
CAD模型選擇
{lapp_kabel/skintop_kabelverschraubungen/skindicht_kabelversc_kunst_oder_metall_metrisch/skindicht_emv_erdung/sre_m.prj},{NB=SKINDICHT SRE-M 25x1,5 Art. Nr. 52105660(F=14)},{IDNR=},{ATN=52105660},{M=M 25x1,5},{ID=22.000},{RS=2.000},{FMIN=14.0},{FMAX=17.0},{F=14},{NDM=25.0},{P=1.5},{GEW2=PG 21},{PG2=28.3},{KD2=26.8},{SW1=30},{A1=33.0},{SW2=30},{A2=34.3},{B=14.0},{C=78.5},{D=7.0},{E=21.0},{G=46.0},{H=15.0},{J=5.0},{K=4.0},{L=36.0},{N=5.5},{SCH=1.5},{O=47.5},{P1=23.2},{R=25.9},{MATERIAL=Messing vernickelt},{SW=MIN},{VPE=MIN}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
ATN
Part number
ⁿ/ₐ
M
Connection thread
ⁿ/ₐ
FMIN
Klemmbereich min.
[mm]
FMAX
Klemmbereich max.
[mm]
SW1
Wrench size
[mm]
A1
Width across corners
[mm]
SW2
Wrench size
[mm]
A2
Width across corners
[mm]
B
[mm]
C
[mm]
D
[mm]
MATERIAL
Material
ⁿ/ₐ
SKINDICHT® SRE-M 20x1,5 ...
52105600
M 20x1,5
7.5
9.0
22
24.0
22
25.1
6.0
60.0
6.0
Brass, nickel-plated
SKINDICHT® SRE-M 20x1,5 ...
52105610
M 20x1,5
9.0
11.0
22
24.0
22
25.1
7.0
60.0
6.0
Brass, nickel-plated
SKINDICHT® SRE-M 20x1,5 ...
52105620
M 20x1,5
11.0
13.0
24
26.2
24
27.4
9.0
65.0
6.0
Brass, nickel-plated
SKINDICHT® SRE-M 20x1,5 ...
52105630
M 20x1,5
12.0
13.0
24
26.2
24
27.4
10.0
65.0
6.0
Brass, nickel-plated
SKINDICHT® SRE-M 20x1,5 ...
52105640
M 20x1,5
12.5
15.0
24
26.2
24
27.4
11.0
65.0
6.0
Brass, nickel-plated
SKINDICHT® SRE-M 25x1,5 ...
52105650
M 25x1,5
12.5
15.0
30
33.0
30
34.3
12.0
78.5
7.0
Brass, nickel-plated
SKINDICHT® SRE-M 25x1,5 ...
52105660
M 25x1,5
14.0
17.0
30
33.0
30
34.3
14.0
78.5
7.0
Brass, nickel-plated
SKINDICHT® SRE-M 25x1,5 ...
52105670
M 25x1,5
17.0
19.0
30
33.0
30
34.3
15.0
78.5
7.0
Brass, nickel-plated
SKINDICHT® SRE-M 25x1,5 ...
52105680
M 25x1,5
17.0
20.0
30
33.0
30
34.3
16.0
78.5
7.0
Brass, nickel-plated
SKINDICHT® SRE-M 32x1,5 ...
52105690
M 32x1,5
19.0
20.0
40
42.5
41
47.0
17.0
90.5
8.0
Brass, nickel-plated
SKINDICHT® SRE-M 32x1,5 ...
52105700
M 32x1,5
22.0
23.0
40
42.5
41
47.0
19.0
90.5
8.0
Brass, nickel-plated
SKINDICHT® SRE-M 40x1,5 ...
52105710
M 40x1,5
24.0
26.0
50
54.0
50
57.4
22.0
108.0
8.0
Brass, nickel-plated
SKINDICHT® SRE-M 40x1,5 ...
52105720
M 40x1,5
28.0
30.0
50
54.0
50
57.4
24.0
108.0
8.0
Brass, nickel-plated
SKINDICHT® SRE-M 40x1,5 ...
52105730
M 40x1,5
31.0
33.0
50
54.0
50
57.4
28.0
108.0
8.0
Brass, nickel-plated
SKINDICHT® SRE-M 40x1,5 ...
52105740
M 40x1,5
33.0
34.5
50
54.0
50
57.4
30.0
108.0
8.0
Brass, nickel-plated
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表