您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
QA認證資訊
目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
SKINDICHT® MINI COLD - Mini cable gland brass
LAPP
SKINTOP® Cable glands
SKINDICHT® Cable glands plastic or metal Metric
SKINDICHT® special seal cable glands
Powered by
CAD模型選擇
{lapp_kabel/skintop_kabelverschraubungen/skindicht_kabelversc_kunst_oder_metall_metrisch/skindicht_spezial_dicht_kabelversc/mini_cold.prj},{NB=SKINDICHT MINI COLD M6x1 Art. Nr. 52001877(F=2)},{IDNR=},{EAN=4056157129992},{ATN=52001877},{ARTB=SKINDICHT MINI M6x1 COLD},{M=M6x1},{SW=9},{CMIN=16.7},{CMAX=19.7},{D=5},{FMIN=2.0},{FMAX=3},{F=2},{WG=5.0},{MATERIAL=Messing vernickelt},{VPE=50},{VER=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
EAN
International article number
ⁿ/ₐ
ATN
Article number
ⁿ/ₐ
ARTB
Article description
ⁿ/ₐ
M
Thread
ⁿ/ₐ
SW
Wrench size
[mm]
CMIN
[mm]
CMAX
[mm]
D
[mm]
FMIN
Klemmbereich min.
[mm]
FMAX
Klemmbereich max.
[mm]
WG
Weight
[g]
MATERIAL
Material
ⁿ/ₐ
VPE
Package [pc]
ⁿ/ₐ
SKINDICHT MINI COLD M6x1 ...
4056157129992
52001877
SKINDICHT MINI M6x1 COLD
M6x1
9
16.7
19.7
5
2.0
3
5.0
Brass, nickel-plated
50
SKINDICHT MINI COLD M8x1 ...
4056157130004
52001878
SKINDICHT MINI M8x1 COLD
M8x1
11
17.9
21.5
5
3.5
5
8.0
Brass, nickel-plated
50
SKINDICHT MINI COLD M10x1...
4056157130011
52001879
SKINDICHT MINI M10x1 COLD
M10x1
14
18.3
22.3
5
5.5
7
10.0
Brass, nickel-plated
50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表