您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
SKINDICHT® SVRE-M - Cable gland brass with incised sealing ring
LAPP
SKINTOP® Cable glands
SKINDICHT® Cable glands plastic or metal Metric
SKINDICHT® standard cable gland metric
Powered by
CAD模型選擇
{lapp_kabel/skintop_kabelverschraubungen/skindicht_kabelversc_kunst_oder_metall_metrisch/skindicht_standard_kabelversc_metrisch/svre_m.prj},{NB=SKINDICHT SVRE-M 20x1,5 Art. Nr. 52105010(F=8)},{EAN=4044773175783},{ATN=52105010},{M=M 20x1,5},{FMIN=8.0},{FMAX=13.5},{F=8},{NDM=20.0},{P=1.5},{PG=PG 16},{DPG=22.5},{KDM=21.2},{SW1=24},{A1=26.2},{SW2=22},{A2=24.4},{C=26.1},{D=6.0},{E=3.0},{H=13.5},{K=4.0},{MATERIAL=Messing vernickelt},{VPE=50}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
EAN
International article number
ⁿ/ₐ
ATN
Article number
ⁿ/ₐ
M
Connection thread
ⁿ/ₐ
FMIN
Klemmbereich min.
[mm]
FMAX
Klemmbereich max.
[mm]
SW1
Wrench size
[mm]
A1
Width across corners
[mm]
SW2
Wrench size
[mm]
A2
Width across corners
[mm]
C
[mm]
D
[mm]
MATERIAL
Material
ⁿ/ₐ
VPE
Package [pc]
ⁿ/ₐ
SKINDICHT® SVRE-M 16x1,5 ...
4044773176131
52104980
M 16x1,5
5.0
8.0
18
20.0
15
16.6
21.6
5.0
Brass, nickel-plated
100
SKINDICHT® SVRE-M 20x1,5 ...
4044773176056
52104990
M 20x1,5
7.0
10.0
22
24.0
18
20.0
23.6
6.0
Brass, nickel-plated
50
SKINDICHT® SVRE-M 20x1,5 ...
4044773175998
52105000
M 20x1,5
7.0
13.0
22
24.0
20
22.2
25.1
6.0
Brass, nickel-plated
50
SKINDICHT® SVRE-M 20x1,5 ...
4044773175783
52105010
M 20x1,5
8.0
13.5
24
26.2
22
24.4
26.1
6.0
Brass, nickel-plated
50
SKINDICHT® SVRE-M 25x1,5 ...
4044773175950
52105002
M 25x1,5
11.0
20.0
30
33.0
28
31.2
29.6
7.0
Brass, nickel-plated
50
SKINDICHT® SVRE-M 32x1,5 ...
4044773175929
52105003
M 32x1,5
18.0
27.0
39
42.5
37
41.0
32.6
8.0
Brass, nickel-plated
50
SKINDICHT® SVRE-M 40x1,5 ...
4044773175882
52105004
M 40x1,5
24.0
31.0
50
54.0
47
50.5
37.6
8.0
Brass, nickel-plated
20
SKINDICHT® SVRE-M 50x1,5 ...
4044773175844
52105005
M 50x1,5
30.0
42.5
57
60.0
54
59.0
42.6
9.0
Brass, nickel-plated
5
SKINDICHT® SVRE-M 63x1,5 ...
4044773175813
52105006
M 63x1,5
36.0
47.0
66
70.0
60
65.0
45.1
10.0
Brass, nickel-plated
5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表