您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
SKINTOP® MS-SC-M-XL - EMC cable gland brass with long connection thread
LAPP
SKINTOP® Cable glands
SKINTOP® Cable glands nickel plated brass Metric
SKINTOP® EMC/Earthing
Powered by
CAD模型選擇
{lapp_kabel/skintop_kabelverschraubungen/skintop_kabelversc_messing_vernickelt_metrisch/skintop_emv_erdung/ms_sc_m_xl.prj},{NB=SKINTOP MS-SC-M-XL 25x1,5 Art. Nr. 53112645(F=9,G=7.5)},{IDNR=},{ATN=53112645},{M=M 25x1,5},{ID=22.000},{RS=2.000},{FMIN=9.0},{FMAX=16.5},{F=9},{NDR=25.0},{P=1.5},{SW=29},{A=31.9},{C=42.5},{D=12.0},{E=17.0},{GMIN=7.5},{GMAX=16.5},{G=7.5},{H=3.0},{J=4.0},{K=4.5},{L=27.0},{N=10.0},{ODICHTRING=22x2},{OB=2.0},{O=18.4},{GEW2=25x1.5},{MATERIAL=Messing vernickelt},{MX=25x1,5},{VPE=MIN}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ATN
Part number
ⁿ/ₐ
M
Thread
ⁿ/ₐ
FMIN
Klemmbereich min.
[mm]
FMAX
Klemmbereich max.
[mm]
SW
Wrench size
[mm]
A
Width across corners
[mm]
C
[mm]
D
[mm]
GMIN
Minimum diameter over screen
[mm]
GMAX
Maximum diameter over screen
[mm]
MATERIAL
Material
ⁿ/ₐ
SKINTOP® MS-SC-M-XL 16x1,...
53112625
M 16x1,5
4.5
9.0
20
22.0
38.0
12.0
4.0
9.0
Brass, nickel-plated
SKINTOP® MS-SC-M-XL 20x1,...
53112635
M 20x1,5
7.0
12.5
24
26.4
41.0
12.0
5.0
12.5
Brass, nickel-plated
SKINTOP® MS-SC-M-XL 25x1,...
53112645
M 25x1,5
9.0
16.5
29
31.9
42.5
12.0
7.5
16.5
Brass, nickel-plated
SKINTOP® MS-SC-M-XL 32x1,...
53112655
M 32x1,5
11.0
21.0
36
39.6
51.5
15.0
9.0
21.0
Brass, nickel-plated
SKINTOP® MS-SC-M-XL 40x1,...
53112665
M 40x1,5
19.0
28.0
45
49.5
54.0
15.0
15.0
28.0
Brass, nickel-plated
SKINTOP® MS-SC-M-XL 50x1,...
53112675
M 50x1,5
27.0
35.0
54
59.0
60.5
15.0
21.0
35.0
Brass, nickel-plated
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表