您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
SKINTOP® MSR-M-ATEX - Kabelverschraubung Messing reduziert für Ex Bereich
LAPP
SKINTOP® Cable glands
SKINTOP® Cable glands nickel plated brass Metric
SKINTOP® explosion proof
Powered by
CAD模型選擇
{lapp_kabel/skintop_kabelverschraubungen/skintop_kabelversc_messing_vernickelt_metrisch/skintop_ex_bereich/msr_m_atex.prj},{NB=SKINTOP MSR-M 25x1,5 ATEX Art. Nr. 53112735(F=6)},{IDNR=},{ATN=53112735},{M=M 25x1,5},{FMIN=6.0},{FMAX=13.0},{F=6},{NDR=25.0},{P=1.5},{SW=29},{A=31.9},{C=38.5},{D=8.0},{E=17.0},{H=3.0},{J=4.0},{K=4.5},{L=27.0},{N=10.0},{ODICHTRING=22x2},{MATERIAL=Messing vernickelt},{VPE=MIN}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ATN
Part number
ⁿ/ₐ
M
Thread
ⁿ/ₐ
FMIN
Klemmbereich min.
[mm]
FMAX
Klemmbereich max.
[mm]
SW
Wrench size
[mm]
A
Width across corners
[mm]
C
[mm]
D
[mm]
MATERIAL
Material
ⁿ/ₐ
SKINTOP® MSR-M 12x1,5 ATE...
53112705
M 12x1,5
2.0
5.0
16
17.6
28.5
6.5
Brass, nickel-plated
SKINTOP® MSR-M 16x1,5 ATE...
53112715
M 16x1,5
4.0
7.0
20
22.0
33.0
7.0
Brass, nickel-plated
SKINTOP® MSR-M 20x1,5 ATE...
53112725
M 20x1,5
5.0
10.0
24
26.4
37.0
8.0
Brass, nickel-plated
SKINTOP® MSR-M 25x1,5 ATE...
53112735
M 25x1,5
6.0
13.0
29
31.9
38.5
8.0
Brass, nickel-plated
SKINTOP® MSR-M 32x1,5 ATE...
53112745
M 32x1,5
7.0
15.0
36
39.6
45.5
9.0
Brass, nickel-plated
SKINTOP® MSR-M 40x1,5 ATE...
53112755
M 40x1,5
16.0
23.0
45
49.5
48.0
9.0
Brass, nickel-plated
SKINTOP® MSR-M 50x1,5 ATE...
53112765
M 50x1,5
19.0
29.0
54
59.0
55.5
10.0
Brass, nickel-plated
SKINTOP® MSR-M 63x1,5 ATE...
53112775
M 63x1,5
32.0
39.0
67
73.5
67.0
15.0
Brass, nickel-plated
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表