您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
B-0B-FS Z - Push-pull connector - Elbow (90°) plug Anglissimo (8 selective positions) with cable collet for bend relief
LEMO
LOW VOLTAGE CONNECTOR
B-SERIES
Elbow plug
0B
Powered by
CAD模型選擇
{lemo/low20voltage20connector/b-series/elbow20plug/0b/b-0b-fs_z.prj},{NB=FSG.0B.304.CLAD32Z},{REF=FSG.0B.304.CLAD32Z},{DESC=Elbow () plug Anglissimo (8 selective positions) with cable collet for bend relief},{CONTACT=4 Low Voltage},{MINTEMP=},{MAXTEMP=},{TESTV=Vtest (contact-contact):|A|850 V (AC), 1200 V (DC)},{MAXA=7},{OPTION=:}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
ⁿ/ₐ
DESC
ⁿ/ₐ
CONTACT
ⁿ/ₐ
MINTEMP
[°C]
MAXTEMP
[°C]
TESTV
ⁿ/ₐ
MAXA
[A]
OPTION
ⁿ/ₐ
FSA.0B.309.KLAD52Z
FSA.0B.309.KLAD52Z
Elbow () plug Anglissimo ...
4 Low Voltage
-55
250
Vtest (contact-contact):|...
2
Z : Nut for fitting a ben...
FSB.0B.304.CLAD52Z
FSB.0B.304.CLAD52Z
Elbow () plug Anglissimo ...
2 Low Voltage
-55
250
Vtest (contact-contact):|...
7
:
FSG.0B.302.CLAD52Z
FSG.0B.302.CLAD52Z
Elbow () plug Anglissimo ...
2 Low Voltage
-55
250
Vtest (contact-contact):|...
10
:
FSG.0B.302.NLAD32Z
FSG.0B.302.NLAD32Z
Elbow () plug Anglissimo ...
3 Low Voltage
Vtest (contact-contact):|...
10
Z : Nut for fitting a be...
FSG.0B.303.CLAD32Z
FSG.0B.303.CLAD32Z
Elbow () plug Anglissimo ...
3 Low Voltage
Vtest (contact-contact):|...
8
Z : Nut for fitting a be...
FSG.0B.303.CLAD42Z
FSG.0B.303.CLAD42Z
Elbow () plug Anglissimo ...
3 Low Voltage
Vtest (contact-contact):|...
8
:
FSG.0B.303.CLAD52Z
FSG.0B.303.CLAD52Z
Elbow () plug Anglissimo ...
3 Low Voltage
Vtest (contact-contact):|...
8
:
FSG.0B.303.CYCD52Z
FSG.0B.303.CYCD52Z
Elbow () plug Anglissimo ...
3 Low Voltage
Vtest (contact-contact):|...
8
Z : Nut for fitting a ben...
FSG.0B.303.KLAD52Z
FSG.0B.303.KLAD52Z
Elbow () plug Anglissimo ...
4 Low Voltage
Vtest (contact-contact):|...
8
:
FSG.0B.304.CLAD31Z
FSG.0B.304.CLAD31Z
Elbow () plug Anglissimo ...
4 Low Voltage
Vtest (contact-contact):|...
7
Z : Nut for fitting a be...
FSG.0B.304.CLAD52Z
FSG.0B.304.CLAD52Z
Elbow () plug Anglissimo ...
4 Low Voltage
-55
250
Vtest (contact-contact):|...
7
:
FSG.0B.304.CYCD52Z
FSG.0B.304.CYCD52Z
Elbow () plug Anglissimo ...
4 Low Voltage
Vtest (contact-contact):|...
7
:
FSG.0B.304.CLAD32Z
FSG.0B.304.CLAD32Z
Elbow () plug Anglissimo ...
4 Low Voltage
Vtest (contact-contact):|...
7
:
FSG.0B.304.CLAD42Z
FSG.0B.304.CLAD42Z
Elbow () plug Anglissimo ...
4 Low Voltage
-55
250
Vtest (contact-contact):|...
7
:
FSG.0B.305.CLAD42Z
FSG.0B.305.CLAD42Z
Elbow () plug Anglissimo ...
5 Low Voltage
-55
250
Vtest (contact-contact):|...
6,5
:
FSG.0B.305.CLAD52Z
FSG.0B.305.CLAD52Z
Elbow () plug Anglissimo ...
5 Low Voltage
-55
250
Vtest (contact-contact):|...
6,5
:
FSG.0B.305.CYCD52Z
FSG.0B.305.CYCD52Z
Elbow () plug Anglissimo ...
6 Low Voltage
Vtest (contact-contact):|...
6,5
:
FSG.0B.306.CLAD42Z
FSG.0B.306.CLAD42Z
Elbow () plug Anglissimo ...
6 Low Voltage
Vtest (contact-contact):|...
2,5
:
FSG.0B.304.KLAD52Z
FSG.0B.304.KLAD52Z
Elbow () plug Anglissimo ...
5 Low Voltage
Vtest (contact-contact):|...
7
:
FSG.0B.307.C2CD52Z
FSG.0B.307.C2CD52Z
Elbow () plug Anglissimo ...
7 Low Voltage
Vtest (contact-contact):|...
2,5
:
FSG.0B.307.KLAD22Z
FSG.0B.307.KLAD22Z
Elbow () plug Anglissimo ...
7 Low Voltage
Vtest (contact-contact):|...
2,5
N : Black anodized
FSG.0B.307.CLAD52Z
FSG.0B.307.CLAD52Z
Elbow () plug Anglissimo ...
7 Low Voltage
Vtest (contact-contact):|...
2,5
:
FSG.0B.307.CYCD52Z
FSG.0B.307.CYCD52Z
Elbow () plug Anglissimo ...
7 Low Voltage
Vtest (contact-contact):|...
2,5
:
FSG.0B.309.CLAD42Z
FSG.0B.309.CLAD42Z
Elbow () plug Anglissimo ...
9 Low Voltage
-55
250
Vtest (contact-contact):|...
2
:
FSG.0B.309.CLAD52Z
FSG.0B.309.CLAD52Z
Elbow () plug Anglissimo ...
9 Low Voltage
-55
250
Vtest (contact-contact):|...
2
:
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表