您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
Bushing F - QD Bushing
Maska
Bushings & Hubs
Bushings & Hubs
QD Bushing
Powered by
CAD模型選擇
{maska/bushings_and_hubs/bushings_and_hubs/qd_bushing/qd_bushing_f_asmtab.prj},{NB=FX2-7/16},{KEYHELP=1},{BSA=F},{BORE=2-7/16},{BORE1=2.437500},{A=0.938},{B=4.43750000},{D=6.62500000},{E=2.812},{F=2.50000000},{G=0.406},{H=0.09375000},{L=3.75000000},{Z=2.7140},{W=0.6250},{D1=0.31250},{M=5.62500000},{CS=3=9/16 X3 5/8},{SS=3/8-16 UNC x 3/8\"},{WEIGHT=13.3},{NDM=0.562500},{KDM=0.472000},{S=0.06250},{DRILL=0.6250},{J=0.470},{DRILL2=0.40625},{NDM1=0.375},{KDM1=0.307},{LONG=0.500},{HELP=0.250},{FILLET=0.0468750},{LOCKNUT=9/16},{SETSCREW=3/8-16UNC},{RAD=0.050},{KEY=-},{BOLT=9/16-12 UNC},{PPATH=../parts/qd_bushing_f_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
BORE
Bore
[Inch]
A
[Inch]
B
[Inch]
D
[Inch]
E
[Inch]
F
[Inch]
G
[Inch]
H
[Inch]
L
[Inch]
M
Bolt Circle M
[Inch]
CS
Cap Screws Required NC Grade 5
[Inch]
SS
Set Screw Dimensions
[Inch]
WEIGHT
Average Weight
[Lbs]
FX1
FX1
1
0.938
4 7/16
6 5/8
2.812
2 1/2
0.406
3/32
3 3/4
5 5/8
3=9/16 X3 5/8
3/8-16 UNC x 3/8"
13.3
FX1-1/16
FX1-1/16
1-1/16
0.938
4 7/16
6 5/8
2.812
2 1/2
0.406
3/32
3 3/4
5 5/8
3=9/16 X3 5/8
3/8-16 UNC x 3/8"
13.3
FX1-1/8
FX1-1/8
1-1/8
0.938
4 7/16
6 5/8
2.812
2 1/2
0.406
3/32
3 3/4
5 5/8
3=9/16 X3 5/8
3/8-16 UNC x 3/8"
13.3
FX1-3/16
FX1-3/16
1-3/16
0.938
4 7/16
6 5/8
2.812
2 1/2
0.406
3/32
3 3/4
5 5/8
3=9/16 X3 5/8
3/8-16 UNC x 3/8"
13.3
FX1-1/4
FX1-1/4
1-1/4
0.938
4 7/16
6 5/8
2.812
2 1/2
0.406
3/32
3 3/4
5 5/8
3=9/16 X3 5/8
3/8-16 UNC x 3/8"
13.3
FX1-5/16
FX1-5/16
1-5/16
0.938
4 7/16
6 5/8
2.812
2 1/2
0.406
3/32
3 3/4
5 5/8
3=9/16 X3 5/8
3/8-16 UNC x 3/8"
13.3
FX1-3/8
FX1-3/8
1-3/8
0.938
4 7/16
6 5/8
2.812
2 1/2
0.406
3/32
3 3/4
5 5/8
3=9/16 X3 5/8
3/8-16 UNC x 3/8"
13.3
FX1-7/16
FX1-7/16
1-7/16
0.938
4 7/16
6 5/8
2.812
2 1/2
0.406
3/32
3 3/4
5 5/8
3=9/16 X3 5/8
3/8-16 UNC x 3/8"
13.3
FX1-1/2
FX1-1/2
1-1/2
0.938
4 7/16
6 5/8
2.812
2 1/2
0.406
3/32
3 3/4
5 5/8
3=9/16 X3 5/8
3/8-16 UNC x 3/8"
13.3
FX1-9/16
FX1-9/16
1-9/16
0.938
4 7/16
6 5/8
2.812
2 1/2
0.406
3/32
3 3/4
5 5/8
3=9/16 X3 5/8
3/8-16 UNC x 3/8"
13.3
FX1-5/8
FX1-5/8
1-5/8
0.938
4 7/16
6 5/8
2.812
2 1/2
0.406
3/32
3 3/4
5 5/8
3=9/16 X3 5/8
3/8-16 UNC x 3/8"
13.3
FX1-11/16
FX1-11/16
1-11/16
0.938
4 7/16
6 5/8
2.812
2 1/2
0.406
3/32
3 3/4
5 5/8
3=9/16 X3 5/8
3/8-16 UNC x 3/8"
13.3
FX1-3/4
FX1-3/4
1-3/4
0.938
4 7/16
6 5/8
2.812
2 1/2
0.406
3/32
3 3/4
5 5/8
3=9/16 X3 5/8
3/8-16 UNC x 3/8"
13.3
FX1-13/16
FX1-13/16
1-13/16
0.938
4 7/16
6 5/8
2.812
2 1/2
0.406
3/32
3 3/4
5 5/8
3=9/16 X3 5/8
3/8-16 UNC x 3/8"
13.3
FX1-7/8
FX1-7/8
1-7/8
0.938
4 7/16
6 5/8
2.812
2 1/2
0.406
3/32
3 3/4
5 5/8
3=9/16 X3 5/8
3/8-16 UNC x 3/8"
13.3
FX1-15/16
FX1-15/16
1-15/16
0.938
4 7/16
6 5/8
2.812
2 1/2
0.406
3/32
3 3/4
5 5/8
3=9/16 X3 5/8
3/8-16 UNC x 3/8"
13.3
FX2
FX2
2
0.938
4 7/16
6 5/8
2.812
2 1/2
0.406
3/32
3 3/4
5 5/8
3=9/16 X3 5/8
3/8-16 UNC x 3/8"
13.3
FX2-1/16
FX2-1/16
2-1/16
0.938
4 7/16
6 5/8
2.812
2 1/2
0.406
3/32
3 3/4
5 5/8
3=9/16 X3 5/8
3/8-16 UNC x 3/8"
13.3
FX2-1/8
FX2-1/8
2-1/8
0.938
4 7/16
6 5/8
2.812
2 1/2
0.406
3/32
3 3/4
5 5/8
3=9/16 X3 5/8
3/8-16 UNC x 3/8"
13.3
FX2-3/16
FX2-3/16
2-3/16
0.938
4 7/16
6 5/8
2.812
2 1/2
0.406
3/32
3 3/4
5 5/8
3=9/16 X3 5/8
3/8-16 UNC x 3/8"
13.3
FX2-1/4
FX2-1/4
2-1/4
0.938
4 7/16
6 5/8
2.812
2 1/2
0.406
3/32
3 3/4
5 5/8
3=9/16 X3 5/8
3/8-16 UNC x 3/8"
13.3
FX2-1/4KW5/8
FX2-1/4KW5/8
2-1/4KW5/8
0.938
4 7/16
6 5/8
2.812
2 1/2
0.406
3/32
3 3/4
5 5/8
3=9/16 X3 5/8
3/8-16 UNC x 3/8"
13.3
FX2-5/16
FX2-5/16
2-5/16
0.938
4 7/16
6 5/8
2.812
2 1/2
0.406
3/32
3 3/4
5 5/8
3=9/16 X3 5/8
3/8-16 UNC x 3/8"
13.3
FX2-3/8
FX2-3/8
2-3/8
0.938
4 7/16
6 5/8
2.812
2 1/2
0.406
3/32
3 3/4
5 5/8
3=9/16 X3 5/8
3/8-16 UNC x 3/8"
13.3
FX2-7/16
FX2-7/16
2-7/16
0.938
4 7/16
6 5/8
2.812
2 1/2
0.406
3/32
3 3/4
5 5/8
3=9/16 X3 5/8
3/8-16 UNC x 3/8"
13.3
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表