您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
Taper-Lock - Bushings
Maska
Bushings & Hubs
Bushings & Hubs
Taper-Lock Bushing
Powered by
CAD模型選擇
{maska/bushings_and_hubs/bushings_and_hubs/taper-lock_bushing/taper_lock_asmtab.prj},{NB=2012X1/2},{BN=2012},{PREW=1},{BS=1/2},{BS1='1/2','9/16','5/8','11/16','3/4','13/16','7/8','15/16','1','1-1/16','1-1/8','1-3/16','1-1/4','1-5/16','1-3/8','1-7/16','1-1/2','1-9/16','1-5/8','1-11/16','1-3/4','1-13/16','1-7/8','1-15/16','2','2-1/8'},{TOR=7.150},{A=2 3/4},{B=1 1/4},{C=4 3/8},{D=2 5/8},{QTY=2},{SIZE=7/16 x 7/8},{G=-},{LSHK=1 9/16},{LSK=15/16},{MSTD=2},{MSK=1 3/8},{WT=1.4},{BOLT=7/16-11UNC7/8},{BTMP=SS}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
PN
Part No.
ⁿ/ₐ
BN
Bush No.
ⁿ/ₐ
TOR
Torque Capacity
[lb-in.]
A
Hub Diam. Ref. A
ⁿ/ₐ
B
Hub Diam. Ref. B
ⁿ/ₐ
C
Hub Diam. Ref. C (For Gray Iron)
ⁿ/ₐ
D
Hub Diam. Ref. D
ⁿ/ₐ
QTY
Installation Screw Qty
ⁿ/ₐ
SIZE
Installation Screw Size
ⁿ/ₐ
G
ⁿ/ₐ
LSHK
L Std Hex Key
ⁿ/ₐ
LSK
L Short Key
ⁿ/ₐ
MSTD
M Std Hex Key
ⁿ/ₐ
MSK
M Short Key
ⁿ/ₐ
WT
Approx Wt.
[lbs]
1008X1/2
1008X1/2
1008
1.200
1 3/8
7/8
2 3/16
1 21/64
2
1/4 x 1/2
-
1 1/8
5/8
1 1/4
3/4
.2
1108X1/2
1108X1/2
1108
1.300
1 1/2
7/8
2 5/16
1 29/64
2
1/4 x 1/2
-
1 1/8
5/8
1 1/4
3/4
.2
1210X1/2
1210X1/2
1210
3.600
1 7/8
1
3 1/4
1 3/4
2
3/8 x 5/8
-
1 3/8
13/16
1 5/8
1 1/16
.5
1215X1/2
1215X1/2
1215
3.550
1 7/8
1 1/2
2 7/8
1 3/4
2
3/8 x 5/8
-
1 3/8
13/16
1 5/8
1 1/16
.3
1310X1/2
1310X1/2
1310
3.850
2
1
3 3/8
1 7/8
2
3/8 x 5/8
-
1 3/8
13/16
1 5/8
1 1/16
.6
1610X1/2
1610X1/2
1610
4.300
2 1/4
1
3 5/8
2 1/8
2
3/8 x 5/8
-
1 3/8
13/16
1 5/8
1 1/16
.7
1615X1/2
1615X1/2
1615
4.300
2 1/4
1 1/2
3 1/4
2 1/8
2
3/8 x 5/8
-
1 3/8
13/16
1 5/8
1 1/16
1.0
2012X1/2
2012X1/2
2012
7.150
2 3/4
1 1/4
4 3/8
2 5/8
2
7/16 x 7/8
-
1 9/16
15/16
2
1 3/8
1.4
2517X1/2
2517X1/2
2517
11.600
3 3/8
1 3/4
4 7/8
3 1/4
2
1/2 x 1
-
1 5/8
1
2 1/4
1 5/8
3.1
2525X3/4
2525X3/4
2525
11.300
3 3/8
2 1/2
4 1/2
3 1/4
2
1/2 x 1
-
1 5/8
1
2 1/4
1 5/8
3.5
3020X7/8
3020X7/8
3020
24.000
4 1/4
2
6 1/4
4
2
5/8 x 1 1/4
-
1 13/16
1 3/16
2 11/16
2 1/16
5.0
3030X15/16
3030X15/16
3030
24.000
4 1/4
3
5 3/4
4
2
5/8 x 1 1/4
-
1 13/16
1 3/16
2 11/16
2 1/16
7.4
3535X1-3/16
3535X1-3/16
3535
44.800
5
3 1/2
7
4 27/32
3
1/2 x 1 1/2
39
2
1 5/16
3 3/8
2 11/16
9.8
4040X1-7/16
4040X1-7/16
4040
77.300
5 3/4
4
8 1/2
5 35/64
3
5/8 x 1 3/4
40
2 3/8
1 5/8
4 1/8
3 3/8
15.4
4545X1-15/16
4545X1-15/16
4545
110.000
6 3/8
4 1/2
9 1/2
6 1/8
3
3/4 x 2
40
2 5/8
1 15/16
4 3/4
4 1/16
21.0
5050X2-7/16
5050X2-7/16
5050
126.000
7
5
10 1/2
6 23/32
3
7/8 x 2 1/4
37
2 13/16
2 5/16
5 1/4
4 13/16
29.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表