您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: AMDL - Atelier Mécanique de La Lauch
Created: 06.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
AMDL - Atelier Mécanique de La Lauch
BCA - Bronze guide bushing with collar
AMDL - Atelier Mécanique de La Lauch
Guiding Elements MDL Porter Besson - AFNOR / CNOMO standard
For straight guide
Powered by
CAD模型選擇
{mdl/guiding_elements_afnor_cnomo/straight_guide/bca.prj},{NB=mdl_porter_besson_BCA.012.020},{REF=BCA.012.020},{MAT=Bronze},{D1=12},{D2=18},{D3=22},{W=2.5},{H=2.0},{L=20},{S=4},{INFO=Information}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
W
[mm]
H
[mm]
L
[mm]
S
ØS
[mm]
MDL Porter Besson - BCA.0...
BCA.012.020
Bronze
12
18
22
2.5
2.0
20
4
MDL Porter Besson - BCA.0...
BCA.016.025
Bronze
16
22
25
3.0
2.5
25
4
MDL Porter Besson - BCA.0...
BCA.020.032
Bronze
20
28
32
4.0
3.0
32
4
MDL Porter Besson - BCA.0...
BCA.025.040
Bronze
25
35
40
5.0
5.0
40
4
MDL Porter Besson - BCA.0...
BCA.032.050
Bronze
32
44
50
6.0
8.0
50
4
MDL Porter Besson - BCA.0...
BCA.040.063
Bronze
40
52
60
8.0
8.0
63
7
MDL Porter Besson - BCA.0...
BCA.050.080
Bronze
50
63
71
10.0
8.0
80
7
MDL Porter Besson - BCA.0...
BCA.063.100
Bronze
63
80
90
12.0
10.0
100
7
MDL Porter Besson - BCA.0...
BCA.080.125
Bronze
80
100
112
16.0
10.0
125
7
MDL Porter Besson - BCA.1...
BCA.100.160
Bronze
100
125
140
20.0
10.0
160
7
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表