您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
HRC 15 FN-R - Linear guide
Melucci
Linear Guides CPC
Linear Guide
Standard 4-Row Ball Bearing Linear Guide
ARC HRC 15
Powered by
CAD模型選擇
{melucci/cpc/linear_guide/standard_4_row_ball_bearing/arc_hrc_15/hrc_fnr_asmtab.prj},{NB=HRC15FN-R-B1-VC-N-55.5L-5.75-49.75-(27.75-0-0-0)},{RT=},{SIZE=15},{ST=B},{BQ=1},{LSP=},{BC=},{PC=VC},{RL=55.5},{PA=},{P1=5.75},{AG=N},{POS1=27.75},{POS2=0},{POS3=0},{POS4=0},{H=24},{W2=16.0},{W1=15},{H1=15},{P=60},{DXDXG1=7.5x4.5x5.3},{D=7.5},{DD=4.5},{G1=5.3},{W=47},{L=55.5},{L1=40.3},{H2=20.7},{P1X=30},{P2X=38},{P22=19},{P3=26},{MXG2=M5x7},{NDM=5.000},{G2=7.0},{M1=M4},{M2=2.8},{T=7},{T1=7},{T2=4.4},{N1=M3x6.5},{NDM1=3},{N1L=6.5},{N2=M3x6},{NDM2=3},{N2L=6.0},{N3=P3},{NDM3=3},{E=3.5},{S1=4.5},{S2=7.5},{S3=7.8},{S4=8.9},{C=9.9},{C0=17.5},{MR0=140},{MP0=105},{MY0=105},{BW=175},{RW=1290},{PPATH=../parts/hrc_fnr_asmtpl.prj},{VERS=1.000},{MODNB=HRC15FN-R}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MOD
Model Code
ⁿ/ₐ
SIZE
Size
[mm]
P2
End hole pitch
[mm]
H
[mm]
W2
[mm]
W1
[mm]
H1
[mm]
P
[mm]
DXDXG1
Dxdxg1
[mm]
W
[mm]
L
[mm]
L1
[mm]
H2
h2
[mm]
P1X
[mm]
P2X
[mm]
P22
P2X/2
[mm]
P3
[mm]
MXG2
Mxg2
[mm]
M1
ⁿ/ₐ
M2
[mm]
T
[mm]
T1
[mm]
T2
[mm]
N1
[mm]
N2
[mm]
N3
ⁿ/ₐ
E
[mm]
S1
[mm]
S2
[mm]
S3
[mm]
S4
[mm]
RW
Rail Weight
[g/m]
HRC15FN-R-B1-VC-N-55.5L-5...
HRC15FN-R
15
49.750
24
16.0
15
15
60
7.5x4.5x5.3
47
55.5
40.3
20.7
30
38
19
26
M5x7
M4
2.8
7
7
4.4
M3x6.5
M3x6
P3
3.5
4.5
7.5
7.8
8.9
1290
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表