您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
Compact cylinder ISO 21287 series LINER female piston rod - ISO 21287
Metalwork
Actuators
Compact cylinder ISO 21287 series LINER
Liner female piston rod
Powered by
CAD模型選擇
{metalwork/actuators/comp_cyl_iso_21287_liner/liner_female_piston/liner_female_piston_asmtab.prj},{NB=2900400001CP/0- --},{IDNR=},{TYPE=Compact cylinder ISO 21287 female piston rod},{VER=0},{EX=0},{DI=40},{NS=Standard},{HUB=1},{HUBST=0},{SE=P},{MAT=C},{AC3= },{AC4=},{AC5=},{INFO=Catalogue},{AF=16.5},{AM=19},{BG=21.5},{CH=10},{CH1=17},{D5=9.0},{E=55.5},{E1=56.5},{EE=G1/8},{KF=M8},{KK=M10x1.25},{LA=4.0},{MM=12},{PL=16.0},{RR=5.1},{RT=M6},{TG=38.0},{ZA=45},{ZB=52},{RX=22.9},{B=1},{BA=11},{PPATH=../liner_male_piston/liner_asmtpl.prj},{C=15},{F=32},{VERCONDITION=4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
DI
Diameter
[mm]
NS
Number of stages
ⁿ/ₐ
AF
[mm]
AM
[mm]
BG
[mm]
CH
[mm]
CH1
[mm]
D5
[mm]
E
[mm]
E1
[mm]
EE
ⁿ/ₐ
KF
ⁿ/ₐ
KK
ⁿ/ₐ
LA
[mm]
MM
[mm]
PL
[mm]
RR
[mm]
RT
ⁿ/ₐ
TG
[mm]
WH
[mm]
ZA
[mm]
ZB
[mm]
VERCONDITION
flange_asmcfg condition
ⁿ/ₐ
2900200001XP
2900200001XP
Compact cylinder ISO 2128...
20
Standard
14.0
16
17.5
8
13
7.5
35.5
36.5
M5
M6
M8
4.2
10
12.0
4.2
M5
22.0
6
37
43
1
2900250001XP
2900250001XP
Compact cylinder ISO 2128...
25
Standard
14.0
16
17.5
8
13
7.5
39.5
40.0
M5
M6
M8
4.2
10
13.0
4.2
M5
26.0
6
39
45
2
2900320001CP
2900320001CP
Compact cylinder ISO 2128...
32
Standard
16.5
19
21.5
10
17
9.0
47.0
48.2
G1/8
M8
M10x1.25
4.0
12
16.0
5.1
M6
32.5
7
44
51
3
2900400001CP
2900400001CP
Compact cylinder ISO 2128...
40
Standard
16.5
19
21.5
10
17
9.0
55.5
56.5
G1/8
M8
M10x1.25
4.0
12
16.0
5.1
M6
38.0
7
45
52
4
2900500001CP
2900500001CP
Compact cylinder ISO 2128...
50
Standard
17.0
22
21.0
13
19
10.5
66.5
67.8
G1/8
M10
M12x1.25
4.5
16
15.5
6.8
M8
46.5
8
45
53
5
2900630001CP
2900630001CP
Compact cylinder ISO 2128...
63
Standard
17.0
22
21.0
13
19
10.5
76.5
78.3
G1/8
M10
M12x1.25
4.5
16
15.5
6.8
M8
56.5
8
49
57
6
2900800001CP
2900800001CP
Compact cylinder ISO 2128...
80
Standard
22.0
28
22.5
17
24
14.0
95.5
95.5
G1/8
M12
M16x1.5
5.0
20
16.5
8.5
M10
72.0
10
54
64
7
2901000001CP
2901000001CP
Compact cylinder ISO 2128...
100
Standard
24.0
28
25.5
22
30
14.0
114.0
114.0
G1/8
M12
M16x1.5
5.0
25
19.2
8.5
M10
89.0
10
67
77
8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表