您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
Compact cylinder series CMPC TWO-FLAT
Metalwork
Actuators
Compact cylinder series CMPC TWO-FLAT
Compact cylinder series CMPC TWO-FLAT configurator
Powered by
CAD模型選擇
{metalwork/actuators/comp_cyl_ser_cmpc_2_flat/cmpc_2_flat/cmpc_2_flat_asmtab.prj},{NB=2300400001FP/0-0-0-0-0-0},{IDNR=},{DI=40},{TYPE=23},{VE=0},{EX=0},{HUB=1},{HUBST=0},{MAT=F},{SE=P},{AC1=0},{AC2=0},{AC3=0},{AC4=0},{AC5=0},{INFO=Catalogue},{PPATH=cmpc_2_flat_asmtpl.prj},{A=56},{B2=},{C=12},{C1=9},{CH=10},{CH1=17},{D=57.5},{G=45.5},{H=7.5},{H1=38},{K=35},{L=4.5},{M=14},{P=M6},{Q=G1/8},{R=M10x1.25},{S=22}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CODE
Code
ⁿ/ₐ
DI
Ø Diameter
[mm]
A
[mm]
B
[mm]
B2
[mm]
C
ØC
[mm]
C1
[mm]
CH
[mm]
CH1
[mm]
D
[mm]
E
ØE H9
[mm]
F
[mm]
G
[mm]
H
[mm]
H1
[mm]
K
ØK
[mm]
L
[mm]
M
[mm]
M1
[mm]
N
[mm]
N2
[mm]
O
[mm]
O1
ØO1
[mm]
P
[mm]
Q
[mm]
R
[mm]
S
[mm]
2300320001FP
2300320001FP
32
47
32.25
12
9
10
17
48.5
6
4
44.5
7.5
37
30
4
14
59.5
M6
5.2
M6
G1/8
M10x1.25
22
2300400001FP
2300400001FP
40
56
42
12
9
10
17
57.5
6
4
45.5
7.5
38
35
4.5
14
61
M6
5.2
M6
G1/8
M10x1.25
22
2300500001FP
2300500001FP
50
67
50
16
11.5
13
19
69
6
4
45.5
7.5
38
40
4.5
16
64.5
M8
6.2
M8
G1/8
M12x1.25
24
2300630001FP
2300630001FP
63
80
62
13
16
11.5
13
19
82
8
4
50
7.5
42.5
45
5.5
16
69
M10
8.5
M8
G1/8
M12x1.25
24
2300800001FP
2300800001FP
80
102
82
17
20
13
17
24
105
8
4
56
8.5
47.5
45
5.5
20
77
M10
8.5
M10
G1/8
M16x1.5
32
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表