您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
Cylinder series ISO 15552 STD low friction
Metalwork
Actuators
Cylinders series ISO 15552
Low friction cylinders
Powered by
CAD模型選擇
{metalwork/actuators/cyl_ser_iso_15552/std_low_friction_conf/std_low_friction_asmtab.prj},{NB=123A500025AN- - -0-0/(0/0)},{DI=50},{TYPE=Low friction cylinder},{VERS=A},{HUB=25},{HUBST=0},{MAT=A},{SE=N},{AC1= },{AC3= },{AC4=0},{AC5=0},{XV=0.0},{INFO=Catalogue},{XMIN=83.0},{PPATH=std_low_friction_asmtpl.prj},{PL=14},{VD=13.0},{A=10},{B=40},{B1=38},{WH=37},{C1=25},{CH1=17},{CH2=24},{CH3=8},{KK=M16x1.5},{D=20},{TG=46.5},{VA=4},{F=32},{EE=G1/4},{RT=M8},{E=64.5},{L=143},{L0=106},{ZM=180},{BG=17.5},{N=5.5},{P=6},{Q=6}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CODE
Code
ⁿ/ₐ
DI
Ø Diameter
[mm]
TYPE
Type
ⁿ/ₐ
PL
[mm]
VD
[mm]
A
[mm]
B
[mm]
B1
[mm]
WH
[mm]
C1
[mm]
CH1
[mm]
CH2
[mm]
CH3
[mm]
KK
Thread
ⁿ/ₐ
D
[mm]
TG
[mm]
VA
[mm]
F
[mm]
EE
Thread
ⁿ/ₐ
RT
Thread
ⁿ/ₐ
E
[mm]
L
[mm]
L0
[mm]
ZM
[mm]
BG
[mm]
N
[mm]
P
[mm]
Q
[mm]
123A320025AN
123A320025AN
32
Low friction cylinder
10
6.5
10
30
28
26
16
10
17
6
M10x1.25
12
32.5
4
22
G1/8
M6
46.0
120
94
146
14.5
4.5
6
4
123A400025AN
123A400025AN
40
Low friction cylinder
12
8.0
10
35
33
30
20
13
19
6
M12x1.25
16
38.0
4
24
G1/4
M6
54.0
135
105
165
14.5
4.5
6
4
123A500025AN
123A500025AN
50
Low friction cylinder
14
13.0
10
40
38
37
25
17
24
8
M16x1.5
20
46.5
4
32
G1/4
M8
64.5
143
106
180
17.5
5.5
6
6
123A630025AN
123A630025AN
63
Low friction cylinder
16
14.0
10
45
40
37
25
17
24
8
M16x1.5
20
56.5
4
32
G3/8
M8
75.5
158
121
195
17.5
5.5
6
6
123A800025AN
123A800025AN
80
Low friction cylinder
18
12.0
12
45
43
46
33
22
30
10
M20x1.5
25
72.0
4
40
G3/8
M10
94.0
174
128
220
21.5
5.5
10
7
123AA10025AN
123AA10025AN
100
Low friction cylinder
20
14.0
12
55
49
51
38
22
30
10
M20x1.5
25
89.0
4
40
G1/2
M10
111.0
189
138
240
21.5
5.5
10
7
123AA20025AN
123AA20025AN
125
Low friction cylinder
25
20.0
10
60
54
65
45
27
41
12
M27x2
32
110.0
6
54
G1/2
M12
135.0
225
160
290
25.5
6.5
12
8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表