您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
STAINLESS STEEL ISO COUNTER-HINGE FOR MODEL B - MODEL GL (AISI 304)
Metalwork
Actuators
ISO 15552 Cylinders - Series HCR
accessories
Fixings
Powered by
CAD模型選擇
{metalwork/actuators/cyl_ser_iso_15552_hcr/accessories/fixings/cetop_hinge_hcr.prj},{NB=COUNTER-HINGE FOR MODEL B - MODEL GL W095X502008 D50},{IDNR=},{CODE=W095X502008},{DI=50},{DC=COUNTER-HINGE FOR MODEL B - MODEL GL},{A=32},{B=26},{C=9.0},{D=12},{E=50},{F=30},{G=45},{H=45},{I=65},{L=3},{M=12},{N=16},{WG=460},{ND=8.000},{BG=17.500},{SL=20.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CODE
Code
ⁿ/ₐ
DI
Ø Diameter
[mm]
DC
Description
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
I
[mm]
L
[mm]
M
[mm]
N
[mm]
WG
Weight
[g]
W095X322008
W095X322008
32
COUNTER-HINGE FOR MODEL B...
26
20
6.6
10
38
18
32
31
51
3
8
10
165
W095X402008
W095X402008
40
COUNTER-HINGE FOR MODEL B...
28
22
6.6
12
41
22
36
35
54
2
10
15
235
W095X502008
W095X502008
50
COUNTER-HINGE FOR MODEL B...
32
26
9.0
12
50
30
45
45
65
3
12
16
460
W095X632008
W095X632008
63
COUNTER-HINGE FOR MODEL B...
40
30
9.0
16
52
35
50
50
67
2
14
16
590
W095X802008
W095X802008
80
COUNTER-HINGE FOR MODEL B...
50
30
11.0
16
66
40
63
60
86
7
14
20
1000
W095XA12008
W095XA12008
100
COUNTER-HINGE FOR MODEL B...
60
38
11.0
20
76
50
71
70
96
5
17
20
1515
W095XA22008
W095XA22008
125
COUNTER-HINGE FOR MODEL B...
70
45
14.0
25
94
60
90
90
124
10
20
30
3170
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表