您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
Gearbox BK - motor reduction
Metalwork
Actuators
Cylinders serie Electro
Axial electric rodless actuator with belt serie ELEKTRO BK
Accessories
Powered by
CAD模型選擇
{metalwork/actuators/cylinder_serie_elektro/elektro_bk/accessories/motor_gearbox_bk.prj},{NB=37R0541000},{CODE=37R0541000},{DC=Gearbox MP053 1:5},{SIZE=470},{SIZEX=2},{D1=12},{D2=32},{D3=55},{D4=14},{D5=50},{D6=40},{D7=M5},{D7X=5.000},{D8=70},{D9=M4x10},{D9X=4.000},{L1=24.5},{L2=3},{L3=19},{L4=53.0},{L5=23},{L6=3},{N1=60},{SX=BK-1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
DC
Description
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
D6
[mm]
D7
ⁿ/ₐ
D8
[mm]
D9
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
N1
[mm]
SX
ⁿ/ₐ
37R0341000
37R0341000
Gearbox MP053 1:3
12
32
55
14
50
40
M5
70
M4x10
24.5
3
19
53.0
23
3
60
BK-1
37R0541000
37R0541000
Gearbox MP053 1:5
12
32
55
14
50
40
M5
70
M4x10
24.5
3
19
53.0
23
3
60
BK-1
37R0343000
37R0343000
Gearbox MP080 1:3
19
50
85
16
70
65
M6
90
M5x16
46.0
5
39
83.5
34
4
80
BK-2
37R0543000
37R0543000
Gearbox MP080 1:5
19
50
85
16
70
65
M6
90
M5x16
46.0
5
39
83.5
34
4
80
BK-2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表