您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
Guide unit for cylinders series ISO 15552
Metalwork
Actuators
Cylinders serie Electro
Electric cylinder serie ELEKTRO ISO 15552
Accessories
Guide unit
Powered by
CAD模型選擇
{metalwork/actuators/cylinder_serie_elektro/elektro_iso15552/accessories/guide_unit/guide_unit_asmtab.prj},{NB=W0700501001 / 0},{IDNR=},{DI=50},{TYPE=1},{HUB=1},{HUBST=0},{D=6},{E=46.5},{E2=100},{F=M8},{F1=8.5},{F2=6},{G=24},{H=45},{L1=106},{PPATH=guide_unit_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODE
Code
[mm]
DI
Ø Diameter
[mm]
A
[mm]
A1
[mm]
B
[mm]
B1
[mm]
C
[mm]
C1
[mm]
CH
[mm]
D
[mm]
E
[mm]
E1
[mm]
E2
[mm]
E3
[mm]
F
ⁿ/ₐ
F1
[mm]
F2
[mm]
G
[mm]
H
[mm]
I
[mm]
L
[mm]
L1
[mm]
M
[mm]
N
[mm]
O
[mm]
O1
[mm]
S
[mm]
U
[mm]
WG
Weight
[g]
W0700321001
W0700321001
32
48
45
100
95
48
12
15
6
32.5
32.5
78
58
M6
6.5
6
18
31
74
108
94
46
17
7.8
7.8
12
0
773.76
W0700401001
W0700401001
40
56
53
106
101
58
15
15
6
38.0
38.0
84
64
M6
6.5
6
21
36
80
120
105
52
21
10.0
10.0
12
0
1001.76
W0700501001
W0700501001
50
66
63
125
120
59
15
22
6
46.5
46.5
100
80
M8
8.5
6
24
45
96
130
106
65
25
6.3
6.3
16
0
1903.13
W0700631001
W0700631001
63
76
73
132
127
76
15
22
6
56.5
56.5
105
95
M8
8.5
6
24
45
104
145
121
65
25
9.8
9.8
16
0
2303.13
W0700801001
W0700801001
80
98
95
165
160
90
16
27
6
72.0
50.0
130
130
M10
11.0
6
31
56
130
170
128
71
34
20.0
9.0
20
0
3804.90
W0701001001
W0701001001
100
118
115
185
180
110
16
27
6
89.0
70.0
150
150
M10
11.0
6
31
56
152
190
138
71
39
20.0
10.5
20
0
7004.90
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表