您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
Single electric cylinder ELEKTRO ISO 15552
Metalwork
Actuators
Cylinders serie Electro
Electric cylinder serie ELEKTRO ISO 15552
Powered by
CAD模型選擇
{metalwork/actuators/cylinder_serie_elektro/elektro_iso15552/elektro_iso_15552_asmtab.prj},{NB=371050001026(00)-0-0},{IDNR=},{TYPE=ISO 15552 Electric cylinder},{DI=50},{HUB=10},{HUBST=0},{TY=STD},{EX=0},{SP=2},{VERSION=6},{AC1=0},{AC3=0},{AC4=},{AC5=},{XV=0.0},{XVMIN=83.0},{PPATH=elektro_iso_15552_asmtpl.prj},{B=40},{B1=7},{B2=28.0},{BG=17.5},{C1=25},{CH1=21},{CH2=24},{CH3=8},{D=25},{D1=10.00},{D2=50},{D4=3},{E=64.5},{F=32},{G=30},{G1=30},{H=9},{KK=M16x1.5},{L=194},{L0=157},{L1=100.8},{L2=24},{L3=28.4},{MM=24.0},{N=5.5},{RT=M8},{TG=46.5},{VA=5.5},{VD=5.5},{WH=37},{DIX=50}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
DI
Ø Diameter
ⁿ/ₐ
XVMIN
[mm]
XVMAX
[mm]
B
ØB (d11)
[mm]
B1
[mm]
B2
[mm]
BG
[mm]
C1
[mm]
CH1
[mm]
CH2
[mm]
CH3
[mm]
D
ØD(f7)
[mm]
D1
ØD1(h7)
[mm]
D2
ØD2
[mm]
D4
ØD4(h7)
[mm]
E
[mm]
F
[mm]
G
[mm]
G1
[mm]
H
[mm]
KK
ⁿ/ₐ
L
[mm]
L0
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
MM
ØMM
[mm]
N
[mm]
RT
ⁿ/ₐ
TG
[mm]
VA
[mm]
VD
[mm]
WH
[mm]
371032000816
371032000816
ISO 15552 Electric cylind...
32
63.0
131.0
30
7
19.5
14.5
16
17
17
6
20
6.35
32
3
46.0
22
26
26
9
M10x1.25
160
134
86.3
23
27.0
19.0
4.5
M6
32.5
3.0
4.5
26
371050001026
371050001026
ISO 15552 Electric cylind...
50
83.0
158.0
40
7
28.0
17.5
25
21
24
8
25
10.00
50
3
64.5
32
30
30
9
M16x1.5
194
157
100.8
24
28.4
24.0
5.5
M8
46.5
5.5
5.5
37
371063001026
371063001026
ISO 15552 Electric cylind...
63
88.0
173.0
45
9
34.5
17.5
25
26
24
8
30
12.00
63
3
75.5
32
32
32
9
M16x1.5
210
173
112.3
34
39.5
29.0
5.5
M8
56.5
5.5
6.5
37
371080001026
371080001026
ISO 15552 Electric cylind...
80
104.0
217.0
0
0
0.0
0.0
0
0
0
0
0
0.00
0
0
0.0
0
0
0
0
0
0
0
0.0
0
0.0
0.0
0.0
0
0.0
0.0
0.0
0
371100002046
371100002046
ISO 15552 Electric cylind...
100
111.5
242.0
0
0
0.0
0.0
0
0
0
0
0
0.00
0
0
0.0
0
0
0
0
0
0
0
0.0
0
0.0
0.0
0.0
0
0.0
0.0
0.0
0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表