您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
Vane rotary actuator series R5
Metalwork
Actuators
Handling
Rotary actuators
Vane rotary actuator series R5
Powered by
CAD模型選擇
{metalwork/actuators/handling/rotary_actuators/rotary_actuator_serie_r5/rotary_actuator_r5_asmtab.prj},{NB=W1670160090},{S=16},{VERS=0},{RA=090},{D1=55},{D2=43},{D4=8},{D5=16},{F=M5},{F1=M5},{G=M5},{H1=25},{H2=7},{H3=7},{H4=-},{L1=96.3},{L2=49.5},{L3=19},{L4=23.8},{L5=13.5},{L6=39},{L7=5.8},{L8=16},{L9=15},{L10=-},{L11=-},{L12=-},{T1=14},{W1=270},{W2=180},{W3=90},{PPATH=rotary_actuator_r5_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
S
Size
ⁿ/ₐ
D1
[mm]
D2
[mm]
D4
[mm]
D5
D5 (+0/-0.1)
[mm]
F
ⁿ/ₐ
F1
ⁿ/ₐ
G
ⁿ/ₐ
H1
[mm]
H2
[mm]
H3
[mm]
H4
H3
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
L9
[mm]
L10
[mm]
L11
[mm]
L12
[mm]
T1
[mm]
W1
[°]
W2
[°]
W3
[°]
W1670160090
16
55
43
8
16
M5
M5
M5
25
7
7
-
96.3
49.5
19
23.8
13.5
39
5.8
16
15
-
-
-
14
270
180
90
W1670250090
25
70
56
10
25
M5
M5
M5
32
9
9
6.5
115
56.5
27
33
13.5
45
6
-
18
20
2
4
14
270
180
90
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表