您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
Stainless steel ISO 15552 cylinders
Metalwork
Actuators
Stainless steel cylinders
Stainless steel ISO 15552 cylinders
Stainless steel ISO 15552 cylinders
Powered by
CAD模型選擇
{metalwork/actuators/inox_cylinders/iso_15552/cyl_iso_15552/iso_15552_asmtab.prj},{NB=W1840500010-0-----},{DS=Stainless steel cylinder},{DI=50},{DIX=50},{TYPE=4},{VERSION=0},{HUB=10},{HUBST=0},{AC1=},{AC2=},{AC3=},{AC4=},{AC5=},{A=14},{A1=9},{A2=12.7},{B=40},{C=37},{C1=25.5},{CH=16},{CH1=8},{D=M16x1.5},{D1=20},{E=46.5},{E1=4},{F=32},{G=G1/4},{G1=M8},{H=65},{L=143},{L0=106},{L1=78},{L2=180},{P=11.8},{PPATH=iso_15552_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CODE
Code
ⁿ/ₐ
DS
Description
ⁿ/ₐ
DI
Ø Diameter
ⁿ/ₐ
A
[mm]
A1
[mm]
A2
[mm]
B
[mm]
C
[mm]
C1
[mm]
CH
[mm]
CH1
[mm]
D
ⁿ/ₐ
D1
[mm]
E
[mm]
E1
[mm]
F
[mm]
G
ⁿ/ₐ
G1
ⁿ/ₐ
H
[mm]
L
[mm]
L0
[mm]
L1
[mm]
L2
[mm]
P
[mm]
W1840320010
W1840320010
Stainless steel cylinder
32
14
9
11.3
30
26
18.0
10
6
M10x1.25
12
32.5
4
22
G1/8
M6
50
121
95
67
147
6.0
W1840400010
W1840400010
Stainless steel cylinder
40
14
9
13.0
35
30
22.0
13
6
M12x1.25
16
38.0
4
24
G1/4
M6
55
135
105
77
165
8.0
W1840500010
W1840500010
Stainless steel cylinder
50
14
9
12.7
40
37
25.5
16
8
M16x1.5
20
46.5
4
32
G1/4
M8
65
143
106
78
180
11.8
W1840630010
W1840630010
Stainless steel cylinder
63
16
9
15.8
45
37
25.0
16
8
M16x1.5
20
56.5
4
32
G3/8
M8
75
158
121
89
195
11.7
W1840800010
W1840800010
Stainless steel cylinder
80
16
9
16.3
45
46
35.0
21
10
M20x1.5
25
72.0
4
40
G3/8
M10
95
174
128
96
220
15.5
W1841000010
W1841000010
Stainless steel cylinder
100
18
9
15.5
55
51
38.0
21
10
M20x1.5
25
89.0
4
40
G1/2
M10
110
189
138
102
240
15.5
W1841250010
W1841250010
Stainless steel cylinder
125
18
9
15.5
55
51
38.0
21
10
M20x1.5
25
89.0
4
40
G1/2
M10
110
189
138
102
240
15.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表