您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
SENSOR CIRCLIP - MODEL DSW
Metalwork
Actuators
Mini-cylinders series ISO 6432
Accessories for ISO 6432
Magnetic sensors
Powered by
CAD模型選擇
{metalwork/actuators/micro_cyl_ser_iso_6432/accessories/magnetic_sensors/sensor_circlip_dsw.prj},{NB=W0950000612-12},{IDNR=},{CODE=W0950000612},{DI=12},{MODEL=BEF-KHZ-RT-12F23},{D1=13.3},{B=16.3},{C=13.3},{D=29.0},{E=12.2},{F=10},{VER=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODE
Code
ⁿ/ₐ
DI
Bore
[mm]
MODEL
Model
ⁿ/ₐ
D1
Diameter
[mm]
B
Diameter
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
W0950000608
W0950000608
8
BEF-KHZ-RT-08F23
9.3
12.3
11.0
24.7
12.2
10
W0950000610
W0950000610
10
BEF-KHZ-RT-10F23
11.3
14.3
12.0
26.7
12.2
10
W0950000612
W0950000612
12
BEF-KHZ-RT-12F23
13.3
16.3
13.3
29.0
12.2
10
W0950000616
W0950000616
16
BEF-KHZ-RT-16F23
17.7
20.5
15.5
33.2
12.2
10
W0950000620
W0950000620
20
BEF-KHZ-RT-20F23
21.7
24.5
17.6
37.3
12.2
10
W0950000625
W0950000625
25
BEF-KHZ-RT-25F23
26.7
29.5
20.2
42.4
12.2
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表