您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
SENSOR CIRCLIP - MODEL DXF
Metalwork
Actuators
Mini-cylinders series ISO 6432
Accessories for ISO 6432
Magnetic sensors
Powered by
CAD模型選擇
{metalwork/actuators/micro_cyl_ser_iso_6432/accessories/magnetic_sensors/sensor_circlip_dxf.prj},{NB=W0950000125-25},{IDNR=},{CODE=W0950000125},{DI=25},{MODEL=BAND DXF 29-25},{D1=29.0},{A=28.0},{B=10},{VER=1},{X=0.000},{Y=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CODE
Code
ⁿ/ₐ
DI
Bore
[mm]
MODEL
Model
ⁿ/ₐ
D1
Diameter
[mm]
A
[mm]
B
[mm]
W0950000108
W0950000108
8
BAND DXF 12-8
12.0
17.0
10
W0950000110
W0950000110
10
BAND DXF 14-10
14.0
18.0
10
W0950000112
W0950000112
12
BAND DXF 16-12
16.0
19.0
10
W0950000116
W0950000116
16
BAND DXF 20-16
20.0
21.0
10
W0950000120
W0950000120
20
BAND DXF 24-20
24.0
23.0
10
W0950000125
W0950000125
25
BAND DXF 29-25
29.0
28.0
10
W0950000508
W0950000508
8
BAND DXF - 09
9.3
15.0
10
W0950000510
W0950000510
10
BAND DXF - 11
11.3
16.5
10
W0950000512
W0950000512
12
BAND DXF - 13
13.3
17.5
10
W0950000516
W0950000516
16
BAND DXF - 17
17.3
18.5
10
W0950000520
W0950000520
20
BAND DXF - 21
21.3
21.0
10
W0950000525
W0950000525
25
BAND DXF - 26
26.3
23.5
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型
生成PDF資料表