您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
Multifix - Guided compact cylinders with ball bearings
Metalwork
Actuators
Guided compact cylinders series Multifix
Guided compact cylinders series Multifix
Powered by
CAD模型選擇
{metalwork/actuators/multifix_cyl/multifix_cyl/multifix_cyl_ball_bearings_asmtab.prj},{NB=W143032B025/0----},{DI=32},{VERS=B},{HUB=25},{HUBST=0},{AC1=},{AC2=},{AC3=},{AC4=},{A=48.0},{A1=44},{B=112},{B1=110},{C1=12},{C2=10},{D1=28.0},{E1=96},{E2=30},{F=1/8},{FX=9.728},{F1=M8},{F1X=8.000},{F2=4},{F3=0.5},{F4=10.2},{F5=6.8},{F6=M8},{F6X=8.0},{H=42},{I=78},{J=6.5},{M=34},{M1=24},{M2=98.0},{M3=-},{N=35.5},{N1=41.0},{Q=16},{R=21.0},{S=20},{T1=16},{T2=6},{T3=3},{U=16.0},{U1=6.2},{V=63},{W=10.5},{X=7.5},{Y=5.5},{Z1=2.0},{Z2=1.0},{Z3=-},{PPATH=multifix_cyl_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
Code
ⁿ/ₐ
DI
Diameter
[mm]
A
[mm]
A1
[mm]
B
[mm]
B1
[mm]
C
[mm]
C1
[mm]
C2
[mm]
D
[mm]
D1
[mm]
E
[mm]
E1
[mm]
E2
[mm]
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
F2
[mm]
F3
[mm]
F4
[mm]
F5
[mm]
F6
Thread
ⁿ/ₐ
G
[mm]
G1
[mm]
H
[mm]
I
[mm]
J
[mm]
L
[mm]
K
[mm]
M
[mm]
M1
[mm]
M2
[mm]
M3
[mm]
N
[mm]
N1
[mm]
O
[mm]
P
[mm]
P1
[mm]
Q
[mm]
R
[mm]
R1
[mm]
S
[mm]
T1
[mm]
T2
[mm]
T3
[mm]
U
[mm]
U1
[mm]
V
[mm]
W
[mm]
X
[mm]
Y
[mm]
Z1
[mm]
Z2
[mm]
Z3
[mm]
W143016B010
W143016B010
16
30.0
25
68
62
33.0
8
5
8.5
17.5
24
54
16
M5
M5
3
0.5
7.2
4.2
M5
12.0
12.0
24
47
4.4
49.0
-
22
15
56.0
-
16.0
25.5
-
46.0
3.0
8
5.0
17.0
10
10
6
3
10.0
4.2
38
7.4
5.5
3.7
2.5
3.0
-
W143020B020
W143020B020
20
36.0
30
83
81
37.0
10
6
9.5
24.5
24
70
18
1/8
M5
3
0.5
8.8
5.2
M6
10.5
10.5
28
54
5.4
58.0
-
24
18
72.0
-
25.0
29.5
-
53.0
5.0
10
17.0
29.0
12
12
6
3
12.0
5.2
44
8.4
7.0
4.5
3.0
1.0
-
W143025B020
W143025B020
25
42.0
38
101
91
37.5
10
6
10.0
24.5
24
78
26
1/8
M6
4
0.5
8.8
5.2
M6
10.0
10.0
34
68
5.4
70.5
-
30
21
82.0
-
25.5
36.0
-
53.5
17.0
12
17.0
29.0
16
12
6
3
12.0
5.2
50
8.4
7.0
4.5
2.0
5.0
-
W143032B025
W143032B025
32
48.0
44
112
110
37.5
12
10
10.0
28.0
24
96
30
1/8
M8
4
0.5
10.2
6.8
M8
10.5
10.5
42
78
6.5
88.0
-
34
24
98.0
-
35.5
41.0
-
59.5
28.5
16
21.0
33.0
20
16
6
3
16.0
6.2
63
10.5
7.5
5.5
2.0
1.0
-
W143040B025
W143040B025
40
54.0
44
120
118
44.0
12
10
12.5
31.0
24
104
30
1/8
M8
4
0.5
10.2
6.8
M8
12.5
12.5
50
86
6.5
88.0
-
40
27
106.0
-
36.0
46.5
-
66.0
22.0
16
22.0
34.0
20
16
6
3
16.0
6.2
72
10.5
7.5
5.5
5.0
1.0
-
W143050B025
W143050B025
50
64.0
60
148
146
44.0
16
12
11.0
35.0
24
130
40
1/4
M10
5
1.0
14.0
8.6
M10
14.0
12.0
66
110
8.5
79.0
-
46
32
130.0
-
47.0
54.0
-
72.0
7.0
20
24.0
36.0
25
21
8
4
20.0
9.0
92
13.5
12.0
7.5
2.0
1.0
-
W143063B025
W143063B025
63
78.0
70
162
158
49.0
16
12
13.5
35.0
28
130
50
1/4
M10
5
0.5
14.0
8.6
M10
16.5
16.5
80
124
11.0
78.5
-
58
39
142.0
-
55.0
67.0
-
77.0
1.5
20
24.0
38.0
25
21
8
4
20.0
9.0
110
17.8
17.0
10.0
4.0
2.0
-
W143080B025
W143080B025
80
91.5
75
202
198
56.5
22
18
17.0
41.0
28
174
52
3/8
M12
6
0.5
17.5
10.5
M12
15.0
15.0
100
156
13.3
115.0
-
54
46
45.5
180
50.0
72.0
-
96.5
18.5
25
28.0
42.0
28
25
10
5
24.0
0.0
80
20.3
20.0
12.0
8.0
8.5
2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表