您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
Rodless cylinders with V guide
Metalwork
Actuators
Rodless cylinder
Rodless cylinders with V guide
Powered by
CAD模型選擇
{metalwork/actuators/rodless_cyl/rodless_cyl_v_guide/rodless_cyl_v_guide_asmtab.prj},{NB=2770320100CN/0-0-0--},{IDNR=},{DI=32},{TYPE=Rodless cylinder},{VE=7},{EX=0},{HUB=100},{HUBST=0},{MAT=C45 chromed rod},{SE=N},{AC1=0},{AC2=0},{AC3=},{AC4=},{VER=3.000},{PPATH=rodless_cyl_v_guide_asmtpl.prj},{INFO=Catalogue},{A=250},{AG=25},{B=23},{C=27},{D=150},{E=110},{F=40},{G=1/4},{H=22},{J=10.5},{K=55},{M=M5},{M1=M6},{M2=90},{N=15},{N1=12},{O=6.4},{P=88},{R=66},{S=45},{V=40},{VS=36},{W=56},{WS=52},{W1=30},{W2=22},{Y=8},{Z1=79.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
DI
Ø Diameter
[mm]
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
A
[mm]
AG
[mm]
AO
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
Thread
ⁿ/ₐ
H
[mm]
J
[mm]
K
[mm]
M
Thread
ⁿ/ₐ
M1
Thread
ⁿ/ₐ
M2
[mm]
N
[mm]
N1
[mm]
O
ØO
[mm]
P
[mm]
R
[mm]
S
[mm]
T
[mm]
VS
[mm]
W
[mm]
WS
[mm]
W1
[mm]
W2
[mm]
Y
[mm]
Z1
[mm]
Z2
[mm]
Z3
[mm]
B1
B max
[mm]
C1
[mm]
C2
[mm]
D1
D
[mm]
F1
Thread
[mm]
W7
[mm]
W8
[mm]
WS4
[mm]
Z4
[mm]
Z5
[mm]
WG
Weight
[g]
2770250100CN
2770250100CN
25
Rodless cylinder
C45 chromed rod
200
2
17
23
120
90
45
1/8
18.5
8.5
45
M5
M5
80
12
8
5.5
67.5
46
26
10
27
40
40
20
13.5
6.5
57.5
37.5
6.5
1151.000
2770320100CN
2770320100CN
32
Rodless cylinder
C45 chromed rod
250
25
2.6
23
27
150
110
40
1/4
22
10.5
55
M5
M6
90
15
12
6.4
88
66
45
10.5
36
56
52
30
22
8
79.5
49.5
8
2471.000
2770400100CN
2770400100CN
40
Rodless cylinder
C45 chromed rod
300
25
9.4
45
30
150
110
40
1/4
24
15
55
M6
M6
90
17.5
12
6.4
98.5
80
45
17.5
54
69
72
36
27
9
89.9
53.9
11.8
10157.000
2770630100CN
2770630100CN
63
Rodless cylinder
C45 chromed rod
430
25
47.5
39
257
190
120
3/8
32
14.5
100
M8
M8
240
17
11
9
144
100
49.85
78
103
103
59.5
48
11.5
136.5
10157.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表