您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
COMPENSATION JOINT - MODEL GA
Metalwork
Actuators
Round cylinders series RNDC
Accessories for RNDC
Powered by
CAD模型選擇
{metalwork/actuators/round_cyl_ser_rndc/accessories/compensation_joint.prj},{NB=W0950326021-20},{IDNR= },{CODE=W0950326021},{VER=11},{DI=20},{DIX=20,25,32,40},{A=49},{B=36},{C=30},{CH=13},{D=11},{D1=6.5},{F=M10x1.25},{G=39.5},{G1=17},{P=6.5},{S=12},{S1=10.0},{WG=172},{X=1},{CH1=6.500},{ND=10.000},{P1=1.250}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CODE
Code
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
CH
[mm]
D
ØD
[mm]
D1
ØD1
[mm]
F
ⁿ/ₐ
G
ØG
[mm]
G1
ØG1
[mm]
P
[mm]
S
[mm]
S1
[mm]
WG
Weight
[g]
W0950326021
W0950326021
49
36
30
13
11
6.5
M10x1.25
39.5
17
6.5
12
10.0
172
W0950406021
W0950406021
59
42
36
15
14
8.5
M12x1.25
44.0
19
8.5
15
13.5
286
W0950506021
W0950506021
79
58
44
22
17
10.5
M16x1.5
59.0
26
10.5
20
15.0
628
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型
生成PDF資料表