您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
RETRACTABLE SENSOR, TYPE SQUARED
Metalwork
Actuators
V-Lock
Grippers
Grippers 180° with 2 hinged jaws series P9K
accessories
Powered by
CAD模型選擇
{metalwork/actuators/v_lock/grippers/gripper_2_hinged_jaws_series_p9k/accessories/retractable_sensor_squared.prj},{NB=W095411},{IDNR=},{CODE=W095411},{DC=REED sensor, T7 SQUARED 2 wires 300 mm M8 robotics},{VER=T7},{DS=YES}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CODE
Code
ⁿ/ₐ
DC
Description
ⁿ/ₐ
W095414
W095414
REED sensor, T7 SQUARED 2...
W095415
W095415
REED sensor, T7 SQUARED 2...
W095416
W095416
REED sensor, T7 SQUARED 2...
W09541C
W09541C
REED sensor, T7 SQUARED 2...
W095411
W095411
REED sensor, T7 SQUARED 2...
W095434
W095434
HALL sensor, T7 SQUARED 3...
W095435
W095435
HALL sensor, T7 SQUARED 3...
W09543C
W09543C
HALL sensor, T7 SQUARED 3...
W095431
W095431
HALL sensor, T7 SQUARED 3...
W0955A9
W0955A9
HALL sensor, T8 SQUARED 3...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表