您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
MRF COMPACT N - Brass ring - inch tubes and UNF or NPT thread
Metalwork
Fittings and Accessories
Accessories
Micro-flow-regulator series MRF
MRF COMPACT
Powered by
CAD模型選擇
{metalwork/fittings_and_accessories/accessories/micro_flow_regulator_ser_mrf/mrf_compact/mrf_n_m_inch.prj},{NB=9U31007C},{CODE=9U31007C},{REF=MRF N M C 1/4 1/4 NPT},{F=1/4 NPT},{FX=0.540},{DI=1/4\"},{DINUM=6.35000},{CHI=0.591},{CH=15},{AMIN=38.8},{AMAX=43.7},{B=23.0},{C=8},{D=11.1},{E=13.8},{VER=7}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
REF
Description
ⁿ/ₐ
F
ⁿ/ₐ
DI
Ø Diameter
ⁿ/ₐ
CHI
[Inch]
CH
[mm]
AMIN
[mm]
AMAX
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
9U31001C
9U31001C
MRF N M C 5/32 10-32 UNF
10-32 UNF
5/32"
0.354
9
27.7
31.0
20.2
4
9.2
9.5
9U31101V
9U31101V
MRF N M V 5/32 10-32 UNF
10-32 UNF
5/32"
0.354
9
27.7
31.0
20.2
4
9.2
9.5
9U31201B
9U31201B
MRF N M B 5/32 10-32 UNF
10-32 UNF
5/32"
0.354
9
27.7
31.0
20.2
4
9.2
9.5
9U31005C
9U31005C
MRF N M C 1/4 10-32 UNF
10-32 UNF
1/4"
0.354
9
27.7
31.0
21.3
4
9.2
11.8
9U31105V
9U31105V
MRF N M V 1/4 10-32 UNF
10-32 UNF
1/4"
0.354
9
27.7
31.0
21.3
4
9.2
11.8
9U31205B
9U31205B
MRF N M B 1/4 10-32 UNF
10-32 UNF
1/4"
0.354
9
27.7
31.0
21.3
4
9.2
11.8
9U31002C
9U31002C
MRF N M C 5/32 1/8 NPT
1/8 NPT
5/32"
0.472
12
33.5
37.6
21.3
6
9.8
9.5
9U31102V
9U31102V
MRF N M V 5/32 1/8 NPT
1/8 NPT
5/32"
0.472
12
33.5
37.6
21.3
6
9.8
9.5
9U31202B
9U31202B
MRF N M B 5/32 1/8 NPT
1/8 NPT
5/32"
0.472
12
33.5
37.6
21.3
6
9.8
9.5
9U31006C
9U31006C
MRF N M C 1/4 1/8 NPT
1/8 NPT
1/4"
0.472
12
33.5
37.6
21.3
6
9.8
11.8
9U31106V
9U31106V
MRF N M V 1/4 1/8 NPT
1/8 NPT
1/4"
0.472
12
33.5
37.6
21.3
6
9.8
11.8
9U31206B
9U31206B
MRF N M B 1/4 1/8 NPT
1/8 NPT
1/4"
0.472
12
33.5
37.6
21.3
6
9.8
11.8
9U31008C
9U31008C
MRF N M C 5/16 1/8 NPT
1/8 NPT
5/16"
0.472
12
33.5
37.6
24.8
6
9.8
13.8
9U31108V
9U31108V
MRF N M V 5/16 1/8 NPT
1/8 NPT
5/16"
0.472
12
33.5
37.6
24.8
6
9.8
13.8
9U31208B
9U31208B
MRF N M B 5/16 1/8 NPT
1/8 NPT
5/16"
0.472
12
33.5
37.6
24.8
6
9.8
13.8
9U31010C
9U31010C
MRF N M C 3/8 1/8 NPT
1/8 NPT
3/8"
0.472
12
33.5
37.6
27.8
6
9.8
16.5
9U31110V
9U31110V
MRF N M V 3/8 1/8 NPT
1/8 NPT
3/8"
0.472
12
33.5
37.6
27.8
6
9.8
16.5
9U31210B
9U31210B
MRF N M B 3/8 1/8 NPT
1/8 NPT
3/8"
0.472
12
33.5
37.6
27.8
6
9.8
16.5
9U31007C
9U31007C
MRF N M C 1/4 1/4 NPT
1/4 NPT
1/4"
0.591
15
38.8
43.7
23.0
8
11.1
13.8
9U31107V
9U31107V
MRF N M V 1/4 1/4 NPT
1/4 NPT
1/4"
0.591
15
38.8
43.7
23.0
8
11.1
13.8
9U31207B
9U31207B
MRF N M B 1/4 1/4 NPT
1/4 NPT
1/4"
0.591
15
38.8
43.7
23.0
8
11.1
13.8
9U31009C
9U31009C
MRF N M C 5/16 1/4 NPT
1/4 NPT
5/16"
0.591
15
38.8
43.7
26.5
8
11.1
13.8
9U31109V
9U31109V
MRF N M V 5/16 1/4 NPT
1/4 NPT
5/16"
0.591
15
38.8
43.7
26.5
8
11.1
13.8
9U31209B
9U31209B
MRF N M B 5/16 1/4 NPT
1/4 NPT
5/16"
0.591
15
38.8
43.7
26.5
8
11.1
13.8
9U31011C
9U31011C
MRF N M C 3/8 1/4 NPT
1/4 NPT
3/8"
0.591
15
38.8
43.7
29.8
8
11.1
16.5
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表