您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
Elbow, male, conical XR39C
Metalwork
Fittings and Accessories
Fitting and Accessories INOX
Push-in Fittings, stainless steel
Powered by
CAD模型選擇
{metalwork/fittings_and_accessories/fitting_and_accessories_inox/push_in_fittings/elb_male_tap_xr39c.prj},{NB=2L39C09X},{CODE=2L39C09X},{REF=XR39C},{DI=6},{F=1/4},{FX=13.157},{E1=12},{E2=0.000},{E3=11.000},{L=20.0},{LX=21.703},{L1=20.0},{L2=9.500},{L3=2.703},{P=11.0},{H=0.000},{INFO=Catalogue},{D=5.000},{D1=11.500},{D2=9.600},{D3=8.500},{D4=6.900}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODE
Code
ⁿ/ₐ
REF
Description
ⁿ/ₐ
DI
Ø Diameter
[mm]
F
[mm]
E1
[mm]
L
[mm]
L1
[mm]
P
[mm]
2L39C02X
2L39C02X
XR39C
4
1/8
9
17.0
16.0
7.5
2L39C08X
2L39C08X
XR39C
6
1/8
12
20.0
16.0
7.5
2L39C09X
2L39C09X
XR39C
6
1/4
12
20.0
20.0
11.0
2L39C10X
2L39C10X
XR39C
8
1/8
14
21.0
17.0
7.5
2L39C11X
2L39C11X
XR39C
8
1/4
14
21.0
20.0
11.0
2L39C13X
2L39C13X
XR39C
10
1/4
16
25.5
22.5
11.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表