您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
Straight, cylindrical, male XR1
Metalwork
Fittings and Accessories
Fitting and Accessories INOX
Push-in Fittings, stainless steel
Powered by
CAD模型選擇
{metalwork/fittings_and_accessories/fitting_and_accessories_inox/push_in_fittings/str_cyl_male_xr1.prj},{NB=2L01008X},{CODE=2L01008X},{REF=XR1},{DI=6},{DA1=11.700},{DA2=11.500},{DA3=9.600},{F=1/4},{FX=13.157},{FD=15.800},{CH=16},{CH1=4},{CH1X=4.000},{P=6.5},{L=18.5},{LX=19.703},{LX1=0.700},{LX2=3.700},{LX3=2.700},{D=4.2},{E=18},{EX=18.000},{D3=11.445},{INFO=Catalogue}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
CODE
Code
ⁿ/ₐ
REF
Description
ⁿ/ₐ
DI
Ø Diameter
[mm]
F
[mm]
CH
[mm]
CH1
[mm]
P
[mm]
L
[mm]
D
[mm]
E
[mm]
2L01001X
2L01001X
XR1
4
M5
9
-
4.0
19.0
2.5
10.5
2L01002X
2L01002X
XR1
4
1/8
13
3
5.0
16.0
3.1
14.5
2L01000X
2L01000X
XR1
6
M5
12
-
4.0
22.5
2.5
-
2L01007X
2L01007X
XR1
6
1/8
13
4
5.0
19.0
4.2
14.5
2L01008X
2L01008X
XR1
6
1/4
16
4
6.5
18.5
4.2
18
2L01009X
2L01009X
XR1
8
1/8
14
6
5.0
22.5
6.2
15.5
2L01010X
2L01010X
XR1
8
1/4
16
6
6.5
21.0
6.2
18
2L01012X
2L01012X
XR1
10
1/4
16
8
6.5
27.5
8.4
18
2L01013X
2L01013X
XR1
10
3/8
17
8
7.0
25.0
8.4
20
2001014X
2001014X
XR1
12
3/8
21
10
7.0
28.5
10.4
23.5
2001015X
2001015X
XR1
12
1/2
22
10
8.5
26.5
10.4
25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表