您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
Straight, cylindrical, male R1
Metalwork
Fittings and Accessories
Fittings
Automatic fittings
Brass fittings
Straight, cylindrical, male R1
Powered by
CAD模型選擇
{metalwork/fittings_and_accessories/fittings/automatic_fittings/brass_fittings/str_cyl_male_r1/str_cyl_male_r1.prj},{NB=2L01101},{CODE=2L01101},{REF=RL1},{DI=6},{DIIXY=6.00},{F=M12x1.5},{CH=12},{CH1=4.0},{P=8.0},{L=23.2},{D=4.1},{E=17.0},{V1=14},{INFO=Catalogue}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
REF
Description
ⁿ/ₐ
DI
Ø Diameter
[mm]
F
[mm]
CH
[mm]
CH1
[mm]
P
[mm]
L
[mm]
D
[mm]
E
[mm]
2001B01
2001B01
R1
3
M3
Ø 5.8
1.5
3.0
12.6
1.5
5.8
2001B02
2001B02
R1
3
M5
Ø 5.8
2.0
3.5
13.0
2.0
5.8
2001A01
2001A01
R1
3.17
M3
Ø 5.8
1.5
3.0
12.6
1.5
5.8
2001A02
2001A02
R1
3.17
M5
Ø 5.8
2.0
3.5
13.0
2.0
5.8
2L01001
2L01001
RL1
4
M5
Ø 9
2.5
4.0
20.3
2.6
9.0
2L01020
2L01020
RL1
4
M7
Ø 9
3.0
5.0
18.9
3.1
9.8
2L01002
2L01002
RL1
4
1/8
10
3.0
6.0
18.0
3.1
14.0
2L01003
2L01003
RL1
4
1/4
10
3.0
8.0
19.8
3.1
18.0
2001004
2001004
R1
5
M5
Ø 12
2.5
4.0
22.5
2.6
12.0
2001005
2001005
R1
5
1/8
13
3.0
6.0
22.0
3.1
15.0
2001006
2001006
R1
5
1/4
12
3.0
8.0
24.0
3.1
18.0
2L01000
2L01000
RL1
6
M5
Ø 11
2.5
4.0
21.9
2.6
11.0
2L01021
2L01021
RL1
6
M7
Ø 11
4.0
5.0
23.0
4.1
11.0
2L01101
2L01101
RL1
6
M12x1.5
12
4.0
8.0
23.2
4.1
17.0
2L01007
2L01007
RL1
6
1/8
12
4.0
6.0
21.6
4.1
14.0
2L01008
2L01008
RL1
6
1/4
12
4.0
8.0
20.3
4.1
18.0
2L01102
2L01102
RL1
8
M12x1.5
14
6.0
8.0
24.5
6.2
17.0
2L01009
2L01009
RL1
8
1/8
13
5.0
6.0
25.4
5.2
14.0
2L01010
2L01010
RL1
8
1/4
14
6.0
8.0
24.4
6.2
18.0
2L01011
2L01011
RL1
8
3/8
14
6.0
9.0
22.8
6.2
22.0
2L01012
2L01012
RL1
10
1/4
16
7.0
8.0
29.2
7.2
18.0
2L01013
2L01013
RL1
10
3/8
16
8.0
9.0
26.5
8.2
22.0
2L01018
2L01018
RL1
10
1/2
16
8.0
11.0
29.8
8.2
26.0
2001019
2001019
RL1
12
1/4
19
7.0
8.0
30.5
7.2
21.0
2001014
2001014
RL1
12
3/8
19
10.0
9.0
28.1
10.2
22.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Rotary elbow, male, cylindrical R31
Metalwork
21.07.2022
W097 - Silencer MW SFE
Metalwork
01.09.2023
Rotary elbow male technopolymer RL34
Metalwork
21.07.2022
Straight, intermediate, bulkmtad R10
Metalwork
21.07.2022
Fitting A7 plug male
Metalwork
21.07.2022
Tee intermediate technopolymer R22
Metalwork
21.07.2022
Tee Threaded R5
Metalwork
21.07.2022
Reducer R8
Metalwork
21.07.2022
Fitting A1 nipple cylindrical
Metalwork
21.07.2022
Straight, intermediate R3
Metalwork
21.07.2022
Wye technopolymer R23
Metalwork
01.09.2023
Straight, female R2
Metalwork
21.07.2022
Elbow intermediate R4
Metalwork
21.07.2022
SYNTESI Shut-off valve
Metalwork
21.07.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表