您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
Threaded adapter R6
Metalwork
Fittings and Accessories
Fittings
Automatic fittings
Brass fittings
Threaded adapter R6
Powered by
CAD模型選擇
{metalwork/fittings_and_accessories/fittings/automatic_fittings/brass_fittings/thr_adapter_r6/thr_adapter_r6.prj},{NB=2006008},{CODE=2006008},{V1=13},{REF=R6},{DI=6},{DIIXY=6.00},{F=1/4},{CH=14},{P=8.0},{L=32.9},{D=4.0},{E=18.0},{INFO=Catalogue}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
REF
Description
ⁿ/ₐ
DI
Ø Diameter
[mm]
F
[mm]
CH
[mm]
P
[mm]
L
[mm]
D
[mm]
E
[mm]
2006A02
2006A02
R6
3
M5
5
3.5
17.1
2.0
5.8
2006A01
2006A01
R6
3.17
M5
5
3.5
17.1
2.0
5.8
2006001
2006001
R6
4
M5
8
4.0
25.2
2.5
9.0
2006020
2006020
R6
4
M7
8
5.0
26.5
2.5
9.8
2006002
2006002
R6
4
1/8
13
6.0
28.9
2.5
15.0
2006003
2006003
R6
4
1/4
14
8.0
32.4
2.2
18.0
2006004
2006004
R6
5
M5
8
4.0
25.2
2.7
9.0
2006005
2006005
R6
5
1/8
13
6.0
28.9
3.0
15.0
2006006
2006006
R6
5
1/4
14
8.0
32.4
3.0
18.0
2006000
2006000
R6
6
M5
9
4.0
25.7
2.7
10.0
2006021
2006021
R6
6
M7
8
5.0
27.0
4.0
9.8
2006007
2006007
R6
6
1/8
13
6.0
29.4
4.0
15.0
2006008
2006008
R6
6
1/4
14
8.0
32.9
4.0
18.0
2006009
2006009
R6
8
1/8
13
6.0
30.6
5.5
15.0
2006010
2006010
R6
8
1/4
14
8.0
34.0
6.0
18.0
2006011
2006011
R6
8
3/8
17
9.0
35.4
6.0
22.0
2006012
2006012
R6
10
1/4
14
8.0
38.2
7.8
18.0
2006013
2006013
R6
10
3/8
17
9.0
38.7
8.0
22.0
2006022
2006022
R6
10
1/2
19
11.0
41.0
8.0
26.0
2006019
2006019
R6
12
1/4
14
8.0
40.7
7.8
18.0
2006014
2006014
R6
12
3/8
17
9.0
42.2
10.0
22.0
2006015
2006015
R6
12
1/2
22
11.0
44.2
10.0
26.0
2006016
2006016
R6
14
3/8
17
9.0
46.2
10.0
22.0
2006017
2006017
R6
14
1/2
22
11.0
48.2
12.0
26.0
2006101
2006101
R6
6
M12X1.5
13
8.0
33.0
4.0
17.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表