您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
B1 MALE STRAIGHT CONICAL
Metalwork
Fittings and Accessories
Fittings
Fittings series B
Fittings series B1
Powered by
CAD模型選擇
{metalwork/fittings_and_accessories/fittings/fittings_series_b/fitting_series_b1/fitting_b1_asmtab.prj},{NB=2201006},{IDNR=},{CODE=2201006},{REF=B1},{DI=8/6},{O=8/6},{F1=3/8},{CH=17},{CH1=14},{P=11.5},{L=33.5},{I=20.0},{H=5.000},{D=10.500},{DL=2.000},{DIY=6.000},{ND=16.662},{ND1=12.000},{P1=1.000},{OX=8.000},{PPATH=fitting_b1_asmtpl.prj},{INFO=Catalogue}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CODE
Code
ⁿ/ₐ
REF
Description
ⁿ/ₐ
DI
Ø
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
CH
Ch
ⁿ/ₐ
CH1
Ch1
ⁿ/ₐ
P
[mm]
L
[mm]
I
[mm]
2201001
2201001
B1
4/2
1/8
10
10
8.0
27.5
16.0
2201002
2201002
B1
6/4
1/8
12
12
8.0
28.0
14.5
2201003
2201003
B1
6/4
1/4
14
12
11.0
31.0
17.5
2201004
2201004
B1
8/6
1/8
12
14
8.0
30.0
16.5
2201005
2201005
B1
8/6
1/4
14
14
11.0
33.0
19.5
2201006
2201006
B1
8/6
3/8
17
14
11.5
33.5
20.0
2201007
2201007
B1
10/8
1/4
17
19
11.0
38.5
20.0
2201008
2201008
B1
10/8
3/8
17
19
11.5
39.0
20.5
2201009
2201009
B1
10/8
1/2
22
19
14.0
42.5
24.0
2201010
2201010
B1
12/10
3/8
19
22
11.5
38.5
20.5
2201011
2201011
B1
12/10
1/2
22
22
14.0
42.0
24.0
2201012
2201012
B1
15/12
1/2
22
27
14.0
43.5
25.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表