您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
Central tee, male, conical, rotary RL32/C with PTEF
Metalwork
Fittings and Accessories
Fittings
Tappered thread fittings with PTFE
Central tee, male, conical, rotary RL32/C
Powered by
CAD模型選擇
{metalwork/fittings_and_accessories/fittings/fittings_with_ptfe/cen_tee_mal_con_rot_rl32c/cen_tee_mal_con_rot_rl32c.prj},{NB=2L32C09T},{CODE=2L32C09T},{REF=RL32/C},{DI=6},{DIIXY=6},{F=1/4},{FX=13.716},{CH=14},{E=15.4},{E1=11.8},{L=43.8},{L1=22.6},{L1X=22.100},{P=8.5},{X1=11.000},{X2=4.400},{X3=7.000},{X4=9.000},{X5=5.300},{Y1=1.700},{Y2=1.800},{Y3=10.900},{Y4=11.000},{Y5=7.100},{Y6=9.000},{Y7=6.000},{Z1=2.500},{Z2=8.000},{Z3=6.500},{Z4=1.500},{Z5=10.000},{INFO=Catalogue}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CODE
Code
ⁿ/ₐ
REF
Description
ⁿ/ₐ
DI
Ø Diameter
[mm]
F
[mm]
CH
[mm]
E
[mm]
E1
[mm]
L
[mm]
L1
[mm]
P
[mm]
2L32C02T
2L32C02T
RL32/C
4
1/8
12
13.3
9.5
37.2
19.8
6.2
2L32C03T
2L32C03T
RL32/C
4
1/4
14
15.4
9.5
37.2
22.6
8.5
2L32C08T
2L32C08T
RL32/C
6
1/8
12
13.3
11.8
43.8
19.8
6.2
2L32C09T
2L32C09T
RL32/C
6
1/4
14
15.4
11.8
43.8
22.6
8.5
2L32C10T
2L32C10T
RL32/C
8
1/8
12
13.3
13.5
50.8
19.8
6.2
2L32C11T
2L32C11T
RL32/C
8
1/4
14
15.4
13.5
50.8
23.6
8.5
2L32C12T
2L32C12T
RL32/C
8
3/8
17
19.2
13.8
47.2
27.1
9.0
2L32C13T
2L32C13T
RL32/C
10
1/4
14
15.4
16.0
54.4
26.3
8.5
2L32C14T
2L32C14T
RL32/C
10
3/8
17
19.2
16.0
54.4
27.1
9.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表