您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
Straight, male conical (C1) with PTFE
Metalwork
Fittings and Accessories
Fittings
Tappered thread fittings with PTFE
Fittings series C1
Powered by
CAD模型選擇
{metalwork/fittings_and_accessories/fittings/fittings_with_ptfe/fittings_series_c1/fittings_series_c1.prj},{NB=2301005T},{CODE=2301005T},{REF=C1},{DI=8/6},{F=3/8},{CH=17},{CH1=14},{P=11.5},{L=31.0},{D=5.0},{INFO=Catalogue}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
CODE
Code
ⁿ/ₐ
REF
Ref.
ⁿ/ₐ
DI
Ø Diameter
[mm]
F
ⁿ/ₐ
CH
[mm]
CH1
[mm]
P
[mm]
L
[mm]
D
[mm]
2301017T
2301017T
C1
5/3
1/8
12
9
9.0
26.0
2.0
2301001T
2301001T
C1
6/4
1/8
12
12
8.0
26.5
3.0
2301002T
2301002T
C1
6/4
1/4
14
12
11.0
30.0
3.0
2301003T
2301003T
C1
8/6
1/8
12
14
8.0
26.5
5.0
2301004T
2301004T
C1
8/6
1/4
14
14
11.0
30.0
5.0
2301005T
2301005T
C1
8/6
3/8
17
14
11.5
31.0
5.0
2301020T
2301020T
C1
10/8
1/8
14
16
8.0
29.0
5.0
2301006T
2301006T
C1
10/8
1/4
14
16
11.0
32.0
6.8
2301007T
2301007T
C1
10/8
3/8
17
16
11.5
33.0
6.8
2301008T
2301008T
C1
10/8
1/2
22
16
14.0
36.0
6.8
2301009T
2301009T
C1
12/10
3/8
17
19
11.5
35.0
8.5
2301010T
2301010T
C1
12/10
1/2
22
19
14.0
38.0
8.5
2301015T
2301015T
C1
15/12.5
1/2
22
22
14.0
39.5
11.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表