您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
Elbow, male conical (C5) with PTFE
Metalwork
Fittings and Accessories
Fittings
Tappered thread fittings with PTFE
Fittings series C5
Powered by
CAD模型選擇
{metalwork/fittings_and_accessories/fittings/fittings_with_ptfe/fittings_series_c5/fittings_series_c5.prj},{NB=2305005T},{CODE=2305005T},{REF=C5},{DI=8/6},{DI1=8},{DI2=6.0},{F=3/8},{CH=12},{CH1=14},{P=12.0},{L=22.0},{L1=21.5},{D=5.0},{INFO=Catalogue}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CODE
Code
ⁿ/ₐ
REF
Ref.
ⁿ/ₐ
DI
Ø Diameter
[mm]
F
ⁿ/ₐ
CH
[mm]
CH1
[mm]
P
[mm]
L
[mm]
L1
[mm]
D
[mm]
2305016T
2305016T
C5
5/3
1/8
8
9
8.0
17.0
22.0
2.0
2305001T
2305001T
C5
6/4
1/8
9
12
8.0
17.0
22.0
3.0
2305002T
2305002T
C5
6/4
1/4
9
12
11.0
20.0
22.0
3.0
2305003T
2305003T
C5
8/6
1/8
12
14
8.0
17.0
22.0
5.0
2305004T
2305004T
C5
8/6
1/4
12
14
11.0
20.0
22.0
5.0
2305005T
2305005T
C5
8/6
3/8
12
14
12.0
22.0
21.5
5.0
2305006T
2305006T
C5
10/8
1/4
12
16
11.0
20.5
25.0
6.8
2305007T
2305007T
C5
10/8
3/8
12
16
12.0
21.5
25.0
6.8
2305008T
2305008T
C5
10/8
1/2
17
16
14.0
26.0
28.5
6.8
2305009T
2305009T
C5
12/10
3/8
17
19
12.0
24.0
31.0
8.5
2305010T
2305010T
C5
12/10
1/2
17
19
14.0
26.0
31.0
8.5
2305017T
2305017T
C5
15/12.5
1/2
17
22
14.0
28.0
32.8
10.7
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表