您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
Rotary elbow, male, conical R31/C with PTFE
Metalwork
Fittings and Accessories
Fittings
Tappered thread fittings with PTFE
Rotary elbow, male, conical R31/C
Powered by
CAD模型選擇
{metalwork/fittings_and_accessories/fittings/fittings_with_ptfe/rot_elb_male_con_r31c/rot_elb_male_con_r31c.prj},{NB=2L31C09T},{CODE=2L31C09T},{REF=RL31/C},{DI=6},{DIIXY=6},{F=1/4},{NDM=13.157},{CH=14},{E=15.4},{E1=11.8},{L=21.9},{L1=22.6},{P=8.5},{INFO=Catalogue},{V1=4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CODE
Code
ⁿ/ₐ
REF
Description
ⁿ/ₐ
DI
Ø Diameter
[mm]
F
[mm]
CH
[mm]
E
[mm]
E1
[mm]
L
[mm]
L1
[mm]
P
[mm]
2L31C02T
2L31C02T
RL31/C
4
1/8
12
13.3
9.5
18.6
19.8
6.2
2L31C03T
2L31C03T
RL31/C
4
1/4
14
15.4
9.5
18.6
22.6
8.5
2L31C08T
2L31C08T
RL31/C
6
1/8
12
13.3
11.8
21.9
19.8
6.2
2L31C09T
2L31C09T
RL31/C
6
1/4
14
15.4
11.8
21.9
22.6
8.5
2L31C10T
2L31C10T
RL31/C
8
1/8
12
13.3
13.5
25.4
19.8
6.2
2L31C11T
2L31C11T
RL31/C
8
1/4
14
15.4
13.5
25.4
23.6
8.5
2L31C12T
2L31C12T
RL31/C
8
3/8
17
19.2
13.8
23.6
27.1
9.0
2L31C13T
2L31C13T
RL31/C
10
1/4
14
15.4
16.0
27.2
26.3
8.5
2L31C14T
2L31C14T
RL31/C
10
3/8
17
19.2
16.0
27.2
27.1
9.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表