您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
Fitting A12 Tee, Central Male with PTFE
Metalwork
Fittings and Accessories
Fittings
Tappered thread fittings with PTFE
Standard fitting A12
Powered by
CAD模型選擇
{metalwork/fittings_and_accessories/fittings/fittings_with_ptfe/standard_fitting_a12/standard_fitting_a12.prj},{NB=2112002T},{IDNR=},{CODE=2112002T},{REF=A12},{F=1/4},{F1=1/4},{CH=13},{P=10.5},{P1=8},{L=24.5},{L1=26.0},{E=17.0},{INFO=Catalogue},{G=13.716},{XL=14.500},{DI=8.000},{DA=12.000},{T=12.000},{XCH=3.250},{VER=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
REF
Description
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
CH
Ch
[mm]
P
[mm]
P1
[mm]
L
[mm]
L1
[mm]
E
[mm]
2112001T
2112001T
A12
1/8
1/8
10
8.0
7
16.5
20.5
13.5
2112002T
2112002T
A12
1/4
1/4
13
10.5
8
24.5
26.0
17.0
2112003T
2112003T
A12
3/8
3/8
15
11.0
10
26.0
30.0
20.5
2112004T
2112004T
A12
1/2
1/2
20
13.0
11
30.0
36.0
25.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表