您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
RFL L G (BSP) THREAD - PIPE BIDIRECTIONAL PUSH-LOCK
Metalwork
Fittings and Accessories
Line on Line
Microregulator Flow RFL L
Powered by
CAD模型選擇
{metalwork/fittings_and_accessories/line_on_line/microreg_flow_rfl_r/rfl_l_g_b_tp_asmtab.prj},{NB=9041761},{CODE=9041761},{REF=RFL L B 1/4 - 8 PL},{F=1/4},{O=8},{P=8},{A=70.6},{A1=34.2},{B=47.2 - 49.4},{C=18.7},{D=9.1},{E=18},{E1=13.8},{G=26},{H=M15x1},{I=18.7},{I1=24},{CH=20},{CH1=14},{N=4.5},{VER=6},{X=0.600},{PPATH=rfl_l_g_b_tp/rfl_l_g_b_tp_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
Code
ⁿ/ₐ
REF
Description
ⁿ/ₐ
F
ⁿ/ₐ
O
Ø
[mm]
P
[mm]
A
[mm]
A1
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
E1
[mm]
G
[mm]
H
Thread
ⁿ/ₐ
I
[mm]
I1
[mm]
CH
[mm]
CH1
[mm]
N
N Max
[mm]
9041758
9041758
RFL L B 1/8 - Ø6 PL
1/8
6
6
58.5
27.8
42.3 - 44.5
14.7
6.4
14
11.4
20
M12x0.75
14.6
20
15
12
4.0
9041759
9041759
RFL L B 1/4 - Ø6 PL
1/4
6
8
61.5
28.8
42.3 - 44.5
14.7
6.4
18
11.4
20
M12x0.75
14.6
20
15
14
4.0
9041760
9041760
RFL L B 1/8 - Ø8 PL
1/8
8
6
66.2
31.8
47.2 - 49.4
18.7
9.1
15
13.8
26
M15x1
18.7
24
20
14
4.5
9041761
9041761
RFL L B 1/4 - Ø8 PL
1/4
8
8
70.6
34.2
47.2 - 49.4
18.7
9.1
18
13.8
26
M15x1
18.7
24
20
14
4.5
9041762
9041762
RFL L B 3/8 - Ø8 PL
3/8
8
9
72.2
34.8
47.2 - 49.4
18.7
9.1
22
13.8
26
M15x1
18.7
24
20
17
4.5
9041765
9041765
RFL L B 1/4 - 10 PL
1/4
10
8
79.9
39.2
53.5 - 55.8
20.7
10.9
18
16.0
30
M18x1.5
21.4
26
22
16
5.5
9041766
9041766
RFL L B 3/8 - 10 PL
3/8
10
9
81.2
40.4
53.5 - 55.8
20.7
10.9
20
16.0
30
M18x1.5
21.4
26
22
17
5.5
9041767
9041767
RFL L B 1/2 - 10 PL
1/2
10
11
83.7
40.0
53.5 - 55.8
20.7
10.9
26
16.0
30
M18x1.5
21.4
26
22
22
5.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MRF COMPACT N - Tecnopolymer ring
Metalwork
21.07.2022
Fitting A9 Elbow, Female
Metalwork
21.07.2022
RFL L Pipe - pipe unidirectional
Metalwork
27.06.2024
RFL L G (BSP) Thread - pipe bidirectional
Metalwork
27.06.2024
STP-L 2/2 pipe-pipe
Metalwork
21.07.2022
STP-L 2/2 pipe-thread
Metalwork
21.07.2022
MRF COMPACT N - Brass ring - inch tubes and UNF or NPT thread
Metalwork
21.07.2022
RFL L Pipe - G (BSP) thread unidirectional valve version
Metalwork
27.06.2024
MRF COMPACT N - Brass ring
Metalwork
21.07.2022
RFL L Pipe - pipe bidirectional
Metalwork
27.06.2024
RFL L G (BSP) Thread - pipe unidirectional cylinder version
Metalwork
27.06.2024
FLOWMETER SERIES FLUX 0
Metalwork
21.07.2022
SYNTESI Regulator
Metalwork
21.07.2022
Valves series 70 - Pneumatic
Metalwork
03.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表