您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
RFL L PIPE - PIPE UNDIRECTIONAL PUSH-LOCK
Metalwork
Fittings and Accessories
Line on Line
Microregulator Flow RFL L
Powered by
CAD模型選擇
{metalwork/fittings_and_accessories/line_on_line/microreg_flow_rfl_r/rfl_l_pp_asmtab.prj},{NB=9041366U},{CODE=9041366U},{REF=RFL L U 1/4-1/4 PL},{O=1/4},{A=49.4},{B=42.3 - 44.5},{C=14.7},{D=6.4},{E=11.4},{G=20},{H=M12x0.75},{I=14.6},{I1=20},{CH=15},{N=4.0},{PPATH=rfl_l_pp/rfl_l_pp_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CODE
Code
ⁿ/ₐ
REF
Description
ⁿ/ₐ
O
Ø
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
G
[mm]
H
Thread
ⁿ/ₐ
I
[mm]
I1
[mm]
CH
[mm]
N
N Max
[mm]
9041366
9041366
RFL-L U Ø6-Ø6 PL
6
49.4
42.3 - 44.5
14.7
6.4
11.4
20
M12x0.75
14.6
20
15
4.0
9041366U
9041366U
RFL L U Ø1/4-Ø1/4 PL
1/4
49.4
42.3 - 44.5
14.7
6.4
11.4
20
M12x0.75
14.6
20
15
4.0
9041374
9041374
RFL-L U Ø8-Ø8 PL
8
57.3
47.2 - 49.4
18.7
9.1
13.8
26
M15x1
18.7
24
20
4.5
9041382U
9041382U
RFL L U Ø3/8-Ø3/8 PL
3/8
65.0
53.5 - 55.8
21.0
10.9
16.0
30
M18x1.5
21.4
26
22
5.5
9041382
9041382
RFL L U Ø10-Ø10 PL
10
65.0
53.5 - 55.8
21.0
10.9
16.0
30
M18x1.5
21.4
26
22
5.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表