您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
BXR - Safty Brakes, 5-55Nm, DC24V, d1= 20-28mm
Miki Pulley Group
Safty Brakes
BXR Model
Powered by
CAD模型選擇
{miki_pulley/safty20brakes/bxr20model/bxr.prj},{NB=BXR-08-20-012_A},{PREVIEW=../../_pool_/03/f1/bxr-1.png},{FIRMA=Miki Pulley Group},{ARTNR=BXR-08-20-012_A},{D=93,5},{D1=20},{RT=12},{L=27},{RPM=5000},{TM=6,75 x 10-5},{KG=1,3},{KWTL=NEW JIS (H9) (JIS B 1301)},{V=DC24},{W=19,4},{HRC=F (155°C)},{HRL=No},{ROHS=Yes},{REACH=Yes},{HSC=8505 2000},{PDF=Open PDF},{DEFAULTSORTATTR=400},{PDFTOOPEN=https://www.mikipulley.de/wp-content/uploads/2020/12/BXR_datasheet_combi.pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
FIRMA
ⁿ/ₐ
ARTNR
Partnumber
ⁿ/ₐ
D
outer diameter
[mm]
D1
bore diameter d1
[mm]
RT
rated torque
[Nm]
L
Length
[mm]
RPM
Max RPM
[mm^-1]
TM
moment of inertia
[kg*m^2]
KG
Weight
[kg]
KWTL
keyway tolerance classification d1
ⁿ/ₐ
V
Voltage
[V]
W
Wattage
[W]
HRC
Heat resitance class
ⁿ/ₐ
HRL
Handrelease lever
ⁿ/ₐ
ROHS
RoHS
ⁿ/ₐ
REACH
ⁿ/ₐ
HSC
HS-Code
ⁿ/ₐ
BXR-06-10-005
Miki Pulley Group
BXR-06-10-005
83,5
20
5
25
5000
2,35 x 10-5
0,9
NEW JIS (H9) (JIS B 1301)
DC24
17,6
F (155°C)
No
Yes
Yes
8505 2000
BXR-08-10-012
Miki Pulley Group
BXR-08-10-012
93,5
20
12
27
5000
3,45 x 10-5
1,2
NEW JIS (H9) (JIS B 1301)
DC24
19,4
F (155°C)
No
Yes
Yes
8505 2000
BXR-10-10-016
Miki Pulley Group
BXR-10-10-016
123,5
24
16
24,3
5000
1,12 x 10-4
1,3
NEW JIS (H9) (JIS B 1301)
DC24
21,5
F (155°C)
No
Yes
Yes
8505 2000
BXR-12-10-030
Miki Pulley Group
BXR-12-10-030
137,5
24
30
25
5000
1,88 x 10-4
2,3
NEW JIS (H9) (JIS B 1301)
DC24
23,7
F (155°C)
No
Yes
Yes
8505 2000
BXR-14-10-038
Miki Pulley Group
BXR-14-10-038
167,5
28
38
25
3600
4,22 x 10-4
3
NEW JIS (H9) (JIS B 1301)
DC24
31
F (155°C)
No
Yes
Yes
8505 2000
BXR-16-10-055
Miki Pulley Group
BXR-16-10-055
185
28
55
32,8
3600
7,10 x 10-4
3,6
NEW JIS (H9) (JIS B 1301)
DC24
19
F (155°C)
No
Yes
Yes
8505 2000
BXR-06-20-005_A
Miki Pulley Group
BXR-06-20-005_A
83,5
20
5
25
5000
3,43 x 10-5
1
NEW JIS (H9) (JIS B 1301)
DC24
17,6
F (155°C)
No
Yes
Yes
8505 2000
BXR-06-20-005_B
Miki Pulley Group
BXR-06-20-005_B
83,5
20
5
30,5
5000
3,43 x 10-5
1
NEW JIS (H9) (JIS B 1301)
DC24
17,6
F (155°C)
No
Yes
Yes
8505 2000
BXR-08-20-012_A
Miki Pulley Group
BXR-08-20-012_A
93,5
20
12
27
5000
6,75 x 10-5
1,3
NEW JIS (H9) (JIS B 1301)
DC24
19,4
F (155°C)
No
Yes
Yes
8505 2000
BXR-08-20-012_B
Miki Pulley Group
BXR-08-20-012_B
93,5
20
12
33,5
5000
6,75 x 10-5
1,3
NEW JIS (H9) (JIS B 1301)
DC24
19,4
F (155°C)
No
Yes
Yes
8505 2000
BXR-10-20-016_A
Miki Pulley Group
BXR-10-20-016_A
123,5
24
16
24,3
5000
2,32 x 10-4
1,5
NEW JIS (H9) (JIS B 1301)
DC24
21,5
F (155°C)
No
Yes
Yes
8505 2000
BXR-10-20-016_B
Miki Pulley Group
BXR-10-20-016_B
123,5
24
16
33
5000
2,32 x 10-4
1,5
NEW JIS (H9) (JIS B 1301)
DC24
21,5
F (155°C)
No
Yes
Yes
8505 2000
BXR-12-20-030_A
Miki Pulley Group
BXR-12-20-030_A
137,5
24
30
25
5000
3,02 x 10-4
2,5
NEW JIS (H9) (JIS B 1301)
DC24
23,7
F (155°C)
No
Yes
Yes
8505 2000
BXR-12-20-030_B
Miki Pulley Group
BXR-12-20-030_B
137,5
24
30
32,7
5000
3,02 x 10-4
2,5
NEW JIS (H9) (JIS B 1301)
DC24
23,7
F (155°C)
No
Yes
Yes
8505 2000
BXR-14-20-038_A
Miki Pulley Group
BXR-14-20-038_A
167,5
28
38
25
3600
9,42 x 10-4
3,4
NEW JIS (H9) (JIS B 1301)
DC24
31
F (155°C)
No
Yes
Yes
8505 2000
BXR-14-20-038_B
Miki Pulley Group
BXR-14-20-038_B
167,5
28
38
33,2
3600
9,42 x 10-4
3,4
NEW JIS (H9) (JIS B 1301)
DC24
31
F (155°C)
No
Yes
Yes
8505 2000
BXR-16-20-055_A
Miki Pulley Group
BXR-16-20-055_A
185
28
55
32,8
3600
15,2 x 10-4
4
NEW JIS (H9) (JIS B 1301)
DC24
19
F (155°C)
No
Yes
Yes
8505 2000
BXR-16-20-055_B
Miki Pulley Group
BXR-16-20-055_B
185
28
55
42,6
3600
15,2 x 10-4
4
NEW JIS (H9) (JIS B 1301)
DC24
19
F (155°C)
No
Yes
Yes
8505 2000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表