您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
Standard Shape A
Mitsuboshi Belting
Super Timing Positive Drive
S2M
Belt width 6mm
Powered by
CAD模型選擇
{mitsuboshi/super_timing_positive_drive/s2m/belt_width_6_mm/standard_shape_a.prj},{NB=40S2M0060A (,5,0,0,0,0,,No,None,None,)},{STDST=-},{STDRT=40},{DESCR=S2M - Belt Width 6 mm},{ORDER=40S2M0060A},{MATERIAL=High tensile aluminum alloy},{NT=40},{SOB=},{D1=5.00},{D2=0.00},{D3=0.00},{L1=0.00},{L2=0.00},{KW=},{TH=No},{THS=None},{THNA=None},{FLA=},{PD=25.46},{OD=24.96},{LA=11},{W=7},{H=2},{HH=0.76},{T=1},{DMIN=5},{DMAX=13},{FL=F-103120},{W1=0.01},{F=31},{M=20},{FD=25.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
STDST
Standard stock
ⁿ/ₐ
STDRT
Number of Teeth
[mm]
DESCR
Description
ⁿ/ₐ
ORDER
Order Number
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
PD
Pitch Diameter
[mm]
OD
Outside Diameter
[mm]
LA
Pulley width
[mm]
W
Tooth width
[mm]
H
Width of step for the flange
[mm]
HH
Height
[mm]
T
Thickness
[mm]
DMIN
Bore (min.)
[mm]
DMAX
Bore (max.)
[mm]
FL
Flange Number
ⁿ/ₐ
W1
Weight
[kg]
F
Flange outer diameter
[mm]
M
Flange inner diameter
[mm]
FD
Diameter of curve point in the flange
[mm]
32S2M0060A
-
32
S2M - Belt Width 6 mm
32S2M0060A
High tensile aluminum all...
20.37
19.86
11
7
2
0.76
1
5
7
F-102514
0.01
25
14
19.5
36S2M0060A
-
36
S2M - Belt Width 6 mm
36S2M0060A
High tensile aluminum all...
22.92
22.41
11
7
2
0.76
1
5
9
F-102616
0.01
26
16
22.0
40S2M0060A
-
40
S2M - Belt Width 6 mm
40S2M0060A
High tensile aluminum all...
25.46
24.96
11
7
2
0.76
1
5
13
F-103120
0.01
31
20
25.5
44S2M0060A
-
44
S2M - Belt Width 6 mm
44S2M0060A
High tensile aluminum all...
28.01
27.50
11
7
2
0.76
1
5
15
F-103322
0.02
33
22
29.0
48S2M0060A
-
48
S2M - Belt Width 6 mm
48S2M0060A
High tensile aluminum all...
30.56
30.05
11
7
2
0.76
1
5
15
F-103522
0.02
35
22
31.2
50S2M0060A
-
50
S2M - Belt Width 6 mm
50S2M0060A
High tensile aluminum all...
31.83
31.32
11
7
2
0.76
1
5
15
F-103522
0.02
35
22
31.2
60S2M0060A
-
60
S2M - Belt Width 6 mm
60S2M0060A
High tensile aluminum all...
38.20
37.69
11
7
2
0.76
1
5
25
F-104432
0.03
44
32
39.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表