您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
501330
Molex
Crimp Housings
1.00mm
Pico-Clasp
Powered by
CAD模型選擇
{molex/crimp_housings/1_00mm/pico_clasp/501330.prj},{NB=5013300800},{SHA256=nOF6CLqBNfpb2TVvOfZBgaHIx1uvkzJPFYsk16QCNb8=},{INAME=00010__5013300800},{PN=5013300800},{DESC=1.00mm Pitch, Pico-Clasp Receptacle Crimp Housing, Single Row, Positive Lock, 8 Circuits, White},{CIRCUITS=8},{CURRENT=Contact Molex},{GENDER=Receptacle},{ROWS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
CURRENT
Maximum Current
[A]
GENDER
Gender
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
5013300200
5013300200
1.00mm Pitch, Pico-Clasp ...
2
Contact Molex
Receptacle
1
5013300300
5013300300
1.00mm Pitch, Pico-Clasp ...
3
Contact Molex
Receptacle
1
5013300400
5013300400
1.00mm Pitch, Pico-Clasp ...
4
Contact Molex
Receptacle
1
5013300500
5013300500
1.00mm Pitch, Pico-Clasp ...
5
Contact Molex
Receptacle
1
5013300600
5013300600
1.00mm Pitch, Pico-Clasp ...
6
Contact Molex
Receptacle
1
5013300700
5013300700
1.00mm Pitch, Pico-Clasp ...
7
Contact Molex
Receptacle
1
5013300800
5013300800
1.00mm Pitch, Pico-Clasp ...
8
Contact Molex
Receptacle
1
5013300900
5013300900
1.00mm Pitch, Pico-Clasp ...
9
Contact Molex
Receptacle
1
5013301000
5013301000
1.00mm Pitch, Pico-Clasp ...
10
Contact Molex
Receptacle
1
5013301100
5013301100
1.00mm Pitch, Pico-Clasp ...
11
Contact Molex
Receptacle
1
5013301200
5013301200
1.00mm Pitch, Pico-Clasp ...
12
Contact Molex
Receptacle
1
5013301300
5013301300
1.00mm Pitch, Pico-Clasp ...
13
Contact Molex
Receptacle
1
5013301400
5013301400
1.00mm Pitch, Pico-Clasp ...
14
Contact Molex
Receptacle
1
5013301500
5013301500
1.00mm Pitch, Pico-Clasp ...
15
Contact Molex
Receptacle
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表