您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
43650
Molex
PCB Headers
3.00mm
Micro-Fit 3.0
Powered by
CAD模型選擇
{molex/pcb_headers/3_00mm/micro_fit_3_0/43650.prj},{NB=436500702},{SHA256=nUWmlTeTnN+jT7t7FfHHzDKIfh5kkG12STGJdRsIOQs=},{INAME=00143__436500702},{PN=436500702},{DESC=Micro-Fit 3.0 Right-Angle Header, 3.00mm Pitch, Single Row, 7 Circuits, with Snap-in Plastic Peg PCB Lock, Gold, Glow-Wire Capable, Black},{CIRCUITS=7},{CURRENT=8.5},{MATERIAL=Gold},{ROWS=1},{ORIENTATION=Right Angle},{TERMINATION=Through Hole}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
CURRENT
Maximum Current
[A]
MATERIAL
Material - Plating Mating
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
TERMINATION
Termination Interface
ⁿ/ₐ
436500200
436500200
Micro-Fit 3.0 Right-Angle...
2
8.5
Tin
1
Right Angle
Through Hole
436500201
436500201
Micro-Fit 3.0 Right-Angle...
2
8.5
Gold
1
Right Angle
Through Hole
436500202
436500202
Micro-Fit 3.0 Right-Angle...
2
8.5
Gold
1
Right Angle
Through Hole
436500203
436500203
Micro-Fit 3.0 Right-Angle...
2
8.5
Tin
1
Right Angle
Through Hole
436500204
436500204
Micro-Fit 3.0 Right-Angle...
2
8.5
Gold
1
Right Angle
Through Hole
436500205
436500205
Micro-Fit 3.0 Right-Angle...
2
8.5
Gold
1
Right Angle
Through Hole
436500209
436500209
Micro-Fit 3.0 Right-Angle...
2
8.5
Tin
1
Right Angle
Surface Mount
436500210
436500210
Micro-Fit 3.0 Right-Angle...
2
8.5
Gold
1
Right Angle
Surface Mount
436500211
436500211
Micro-Fit 3.0 Right-Angle...
2
8.5
Gold
1
Right Angle
Surface Mount
436500212
436500212
Micro-Fit 3.0 Right-Angle...
2
8.5
Tin
1
Right Angle
Surface Mount
436500213
436500213
Micro-Fit 3.0 Right-Angle...
2
8.5
Gold
1
Right Angle
Surface Mount
436500214
436500214
Micro-Fit 3.0 Right-Angle...
2
8.5
Gold
1
Right Angle
Surface Mount
436500215
436500215
Micro-Fit 3.0 Vertical He...
2
8.5
Tin
1
Vertical
Through Hole - Kinked Pin
436500216
436500216
Micro-Fit 3.0 Vertical He...
2
8.5
Gold
1
Vertical
Through Hole - Kinked Pin
436500217
436500217
Micro-Fit 3.0 Vertical He...
2
8.5
Gold
1
Vertical
Through Hole - Kinked Pin
436500218
436500218
Micro-Fit 3.0 Vertical He...
2
8.5
Tin
1
Vertical
Through Hole - Kinked Pin
436500219
436500219
Micro-Fit 3.0 Vertical He...
2
8.5
Gold
1
Vertical
Through Hole - Kinked Pin
436500220
436500220
Micro-Fit 3.0 Vertical He...
2
8.5
Gold
1
Vertical
Through Hole - Kinked Pin
436500221
436500221
Micro-Fit 3.0 Vertical He...
2
8.5
Tin
1
Vertical
Surface Mount
436500222
436500222
Micro-Fit 3.0 Vertical He...
2
8.5
Gold
1
Vertical
Surface Mount
436500223
436500223
Micro-Fit 3.0 Vertical He...
2
8.5
Gold
1
Vertical
Surface Mount
436500224
436500224
Micro-Fit 3.0 Vertical He...
2
8.5
Tin
1
Vertical
Surface Mount
436500225
436500225
Micro-Fit 3.0 Vertical He...
2
8.5
Gold
1
Vertical
Surface Mount
436500226
436500226
Micro-Fit 3.0 Vertical He...
2
8.5
Gold
1
Vertical
Surface Mount
436500227
436500227
Micro-Fit 3.0 Vertical He...
2
8.5
Tin
1
Vertical
Through Hole
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表