您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
3S Diameter 10 mm spring - Heavy load spring
Mollificio Bordignon
Metric catalogue
ISO Springs
ISO 10243
3S
Powered by
CAD模型選擇
{mollificiobordignon/metric/iso_springs/iso_10243/3s/3s_10.prj},{NB=3S10045},{CODE=3S10045},{D=10},{D1=5},{L0=44},{R=13.0},{S1=8.8},{F1=114},{S2=13.2},{F2=172},{B=1.80},{H=1.40},{SPB=100},{RWS=0.150}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
Catalog number
ⁿ/ₐ
D
Housing Ø
[mm]
D1
Rod Ø
[mm]
L0
Free lenght
[mm]
R
Rate
[N/mm]
S1
Stroke for optimum life 20% L0
[mm]
F1
Load for optimum life 20% L0
[N]
S2
Stroke for long life 30% L0
[mm]
F2
Load for long life 30% L0
[N]
B
Wire section
[mm]
H
Wire section
[mm]
SPB
Springs per box
ⁿ/ₐ
3S10025
3S10025
10
5
25
23.0
5.0
115
7.5
173
1.80
1.40
100
3S10032
3S10032
10
5
32
17.5
6.4
112
9.6
168
1.80
1.40
100
3S10038
3S10038
10
5
38
14.8
7.6
112
11.4
169
1.80
1.40
100
3S10045
3S10045
10
5
44
13.0
8.8
114
13.2
172
1.80
1.40
100
3S10050
3S10050
10
5
51
11.2
10.2
114
15.3
171
1.80
1.40
100
3S10065
3S10065
10
5
64
9.2
12.8
118
19.2
177
1.80
1.40
50
3S10075
3S10075
10
5
76
7.5
15.2
114
22.8
171
1.80
1.40
50
3S10303
3S10303
10
5
305
1.9
61.0
116
91.5
174
1.80
1.40
20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表