您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Motovario
Created: 14.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Motovario
NRV-NMRL - Double worm reduction unit with input shaft and torque limiter
Motovario
Gear motors and gear units
Worm geared motors and gear units
Powered by
CAD模型選擇
{motovario/motoriduttori_e_riduttori/vite_senza_fine/nrv_nmrl_asmtab.prj},{NB=NRV-NMRL040-075100 (10x10)111x23128NO110},{VER=8},{VERS=2},{TRA=19.000},{ACU1=18},{GR1=40},{SIZE=50.0},{L1=79.500},{GR2=75},{VER2=8},{XX2=88.000},{YY2=70.000},{GR=040-075},{VB2X='NO','VS24x50','VS0.875inx2.36in'},{ACU2=28},{ESEX=1,'AS1',2,'AS2',3,'BS1',4,'BS2',5,'PS1',6,'PS2',7,'VS1',8,'VS2'},{RAP2X=7.5,10,15,20,25,30,40,50,60,80,100},{ACU1X=18,19},{VB1X=1,'NO',2,'Si'},{ACU2X='28','35','1.250in'},{TPFX=1,'NO',2,'FA',3,'FB'},{A=100},{B=70},{B1=63.5},{BB=60},{BB1=8},{D=28},{D1=11},{DD=28 h6},{DG=68},{F1=-},{G=M50x1.5},{G1=120},{GG1=120},{H=86},{H2=50},{I=75},{I2=40},{L=78.5},{LL1=247},{N2=36.5},{NN2=73.5},{RAP=100 (10x10)},{ES=1},{ENTRNRV=11x23},{VB1=1},{VB2=NO},{TFU=1},{PFU=1},{CAP=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
GR
Size
ⁿ/ₐ
ACU1
Output hole shaft gear unit 1 (d)
ⁿ/ₐ
ACU2
Output hole shaft gear unit 2 (d)
ⁿ/ₐ
DFU
Output flange dimension gear unit 2 (d)
ⁿ/ₐ
A
[mm]
B
[mm]
B1
[mm]
BB
[mm]
D
[mm]
D1
[mm]
DG
[mm]
F1
[mm]
G
[mm]
H
[mm]
H2
[mm]
I
[mm]
I2
[mm]
L
[mm]
N2
[mm]
R
[mm]
R2
[mm]
S
[mm]
TT
[mm]
TT1
[mm]
T1
[mm]
T2
[mm]
Z
[mm]
NRV-NMRL 030-050 - 100 (1...
030-050
14
25
-
80
55
53.5
50
25
9
56
-
M40x1.5
60
40
50
30
63.5
29
84
57
46
28.3
10.2
33
33
132
NRV-NMRL 030-063 - 75 (7....
030-063
14
25
-
80
55
53.5
50
25
9
62
-
M45x1.5
72
40
63
30
74
29
102
57
56
28.3
10.2
37
37
145
NRV-NMRL 040-050 - 100 (1...
040-050
18
25
-
100
70
63.5
60
25
11
56
-
M40x1.5
60
40
50
30
63.5
29
84
57
46
28.3
12.5
33
33
140.5
NRV-NMRL 040-063 - 200 (1...
040-063
18
25
-
100
70
63.5
60
25
11
62
-
M45x1.5
72
40
63
30
74
29
102
57
56
28.3
12.5
37
37
156.5
NRV-NMRL 040-075 - 100 (1...
040-075
18
28
-
100
70
63.5
60
28
11
68
-
M50x1.5
86
50
75
40
78.5
36.5
119
71.5
60
31.3
12.5
40
40
167.5
NRV-NMRL 040-090 - 56.25 ...
040-090
18
35
-
100
70
84.5
80
35
11
80
-
M60x2
103
50
90
40
89.5
36.5
135
71.5
70
38.3
12.5
45
45
184.5
NRV-NMRL 050-075 - 75 (5x...
050-075
25
28
-
120
8
84.5
80
28
14
68
M6
M50x1.5
86
50
75
40
78.5
36.5
119
71.5
60
31.3
16
40
40
188
NRV-NMRL 050-090 - 75 (7....
050-090
25
35
-
120
10
84.5
80
35
14
80
M6
M60x2
103
50
90
40
89.5
36.5
135
71.5
70
38.3
16
45
45
205
NRV-NMRL 063-075 - 56.25 ...
063-075
25
28
-
144
8
84.5
80
28
19
68
M6
M50x1.5
86
50
75
40
78.5
36.5
119
71.5
60
31.3
21.5
40
40
188
NRV-NMRL 063-090 - 100 (1...
063-090
25
35
-
144
10
84.5
80
35
19
80
M6
M60x2
103
50
90
40
89.5
36.5
135
71.5
70
38.3
21.5
45
45
205
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表