您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: MOVET
Created: 03.08.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MOVET
CTL - Flange bearings 2-hole
MOVET
Flange bearings and housing units
Flange bearings
Powered by
CAD模型選擇
{movet/flanschlager_und_gehaeuseeinheiten/flanschlager/ctl_asmtab.prj},{NB=MOVET+Flanschlager 2-Loch+CTL+W+25+0_(hochB)},{TYP=CTL205},{HIDE=0},{LODLEVEL=hoch},{WELLE=25},{A=97.0},{E=76.2},{B=71},{G=18.4},{L=21},{S=9},{I=10.0},{GEWICHT=0.24},{M=M8},{ANZUGSMOMENT=15},{MG=Kunststoff PBT (Polybutylenterephthalat)},{WINKEL=0},{VERS=26},{ZUBEHOER= $ZUBEHOERX.},{PPATH=ctl/ctl_asmtpl.prj},{GFVIS=weiß},{LSVIS=B Stahl},{INFO=Katalog-PDF}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
WELLE
Shaft diameter Ø
[mm]
A
[mm]
E
[mm]
B
[mm]
G
[mm]
L
[mm]
S
[mm]
I
[mm]
GEWICHT
Weight
[kg]
M
Bore for
ⁿ/ₐ
ANZUGSMOMENT
Max. Anzugsmoment (Nm)
ⁿ/ₐ
MG
Material housing
ⁿ/ₐ
LS
Bearing insert
ⁿ/ₐ
GFVIS
Housing colors
ⁿ/ₐ
MOVET+4061408089819
CTL201
4061408089819
12
90.5
71.4
66
18.4
20
9
9.5
0.23
M8
15
Plastic PBT (polybutylene...
MB
white
MOVET+4061408116492
CTL201
4061408116492
12
90.5
71.4
66
18.4
20
9
9.5
0.23
M8
15
Plastic PBT (polybutylene...
MB
blue
MOVET+4061408089826
CTL201
4061408089826
12
90.5
71.4
66
18.4
20
9
9.5
0.23
M8
15
Plastic PBT (polybutylene...
MB
black
MOVET+4061408089833
CTL202
4061408089833
15
90.5
71.4
66
18.4
20
9
9.5
0.22
M8
15
Plastic PBT (polybutylene...
MB
white
MOVET+4061408109616
CTL202
4061408109616
15
90.5
71.4
66
18.4
20
9
9.5
0.22
M8
15
Plastic PBT (polybutylene...
MB
blue
MOVET+4061408089840
CTL202
4061408089840
15
90.5
71.4
66
18.4
20
9
9.5
0.22
M8
15
Plastic PBT (polybutylene...
MB
black
MOVET+4061408089857
CTL203
4061408089857
17
90.5
71.4
66
18.4
20
9
9.5
0.21
M8
15
Plastic PBT (polybutylene...
MB
white
MOVET+4061408109609
CTL203
4061408109609
17
90.5
71.4
66
18.4
20
9
9.5
0.21
M8
15
Plastic PBT (polybutylene...
MB
blue
MOVET+4061408089864
CTL203
4061408089864
17
90.5
71.4
66
18.4
20
9
9.5
0.21
M8
15
Plastic PBT (polybutylene...
MB
black
MOVET+4061408033324
CTL204
4061408033324
20
90.5
71.4
66
18.4
20
9
9.5
0.20
M8
15
Plastic PBT (polybutylene...
MB
white
MOVET+4061408023967
CTL204
4061408023967
20
90.5
71.4
66
18.4
20
9
9.5
0.20
M8
15
Plastic PBT (polybutylene...
B
white
MOVET+4061408109364
CTL204
4061408109364
20
90.5
71.4
66
18.4
20
9
9.5
0.20
M8
15
Plastic PBT (polybutylene...
MB
blue
MOVET+4061408067718
CTL204
4061408067718
20
90.5
71.4
66
18.4
20
9
9.5
0.20
M8
15
Plastic PBT (polybutylene...
MB
black
MOVET+4061408067701
CTL204
4061408067701
20
90.5
71.4
66
18.4
20
9
9.5
0.20
M8
15
Plastic PBT (polybutylene...
B
black
MOVET+4061408015627
CTL205
4061408015627
25
97.0
76.2
71
18.4
21
9
10.0
0.24
M8
15
Plastic PBT (polybutylene...
MB
white
MOVET+4061408014262
CTL205
4061408014262
25
97.0
76.2
71
18.4
21
9
10.0
0.24
M8
15
Plastic PBT (polybutylene...
B
white
MOVET+4061408109180
CTL205
4061408109180
25
97.0
76.2
71
18.4
21
9
10.0
0.24
M8
15
Plastic PBT (polybutylene...
MB
blue
MOVET+4061408067725
CTL205
4061408067725
25
97.0
76.2
71
18.4
21
9
10.0
0.24
M8
15
Plastic PBT (polybutylene...
MB
black
MOVET+4061408069859
CTL205
4061408069859
25
97.0
76.2
71
18.4
21
9
10.0
0.24
M8
15
Plastic PBT (polybutylene...
B
black
MOVET+4061408023875
CTL206
4061408023875
30
112.5
90.5
84
20.5
23
11
11.5
0.36
M10
20
Plastic PBT (polybutylene...
MB
white
MOVET+4061408026401
CTL206
4061408026401
30
112.5
90.5
84
20.5
23
11
11.5
0.36
M10
20
Plastic PBT (polybutylene...
B
white
MOVET+4061408109371
CTL206
4061408109371
30
112.5
90.5
84
20.5
23
11
11.5
0.36
M10
20
Plastic PBT (polybutylene...
MB
blue
MOVET+4061408109265
CTL206
4061408109265
30
112.5
90.5
84
20.5
23
11
11.5
0.36
M10
20
Plastic PBT (polybutylene...
B
blue
MOVET+4061408066711
CTL206
4061408066711
30
112.5
90.5
84
20.5
23
11
11.5
0.36
M10
20
Plastic PBT (polybutylene...
MB
black
MOVET+4061408066704
CTL206
4061408066704
30
112.5
90.5
84
20.5
23
11
11.5
0.36
M10
20
Plastic PBT (polybutylene...
B
black
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表