您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: MOVET
Created: 03.08.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MOVET
PPL - Pillow block bearing
MOVET
Flange bearings and housing units
Flange bearings
Powered by
CAD模型選擇
{movet/flanschlager_und_gehaeuseeinheiten/flanschlager/ppl_asmtab.prj},{NB=MOVET+Stehlager+PPL+S+25+0_(hochMB)},{TYP=PPL205},{HIDE=0},{LODLEVEL=hoch},{WELLE=25},{H=36.5},{A=141},{E=105.0},{B=38},{S1=11},{S2=14},{G=14.5},{W=71.0},{GEWICHT=0.34},{M=M10},{ANZUGSMOMENT=25},{MG=Kunststoff PBT (Polybutylenterephthalat)},{WINKEL=0},{VERS=15},{ZUBEHOER= $ZUBEHOERX.},{GFVIS=schwarz},{PPATH=ppl/ppl_asmtpl.prj},{LSVIS=MB Edelstahl},{INFO=Download-Link}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
WELLE
Shaft diameter Ø
[mm]
H
[mm]
A
[mm]
E
[mm]
B
[mm]
S1
[mm]
S2
[mm]
G
[mm]
W
[mm]
GEWICHT
Weight
[kg]
M
Bore for
ⁿ/ₐ
ANZUGSMOMENT
Max. Anzugsmoment
[Nm]
MG
Material Gehäuse
ⁿ/ₐ
LS
Bearing inserts
ⁿ/ₐ
GFVIS
Gehäusefarben
ⁿ/ₐ
MOVET+4061408089871
PPL201
4061408089871
12
33.3
127
95.3
38
11
14
14.2
65.5
0.33
M10
18
Plastic PBT (polybutylene...
MB
white
MOVET+4061408032099
PPL201
4061408032099
12
33.3
127
95.3
38
11
14
14.2
65.5
0.33
M10
18
Plastic PBT (polybutylene...
MUC
white
MOVET+4061408113057
PPL201
4061408113057
12
33.3
127
95.3
38
11
14
14.2
65.5
0.33
M10
18
Plastic PBT (polybutylene...
MB
blue
MOVET+4061408089888
PPL201
4061408089888
12
33.3
127
95.3
38
11
14
14.2
65.5
0.33
M10
18
Plastic PBT (polybutylene...
MB
black
MOVET+4061408089901
PPL202
4061408089901
15
33.3
127
95.3
38
11
14
14.2
65.5
0.31
M10
18
Plastic PBT (polybutylene...
MB
white
MOVET+4061408032105
PPL202
4061408032105
15
33.3
127
95.3
38
11
14
14.2
65.5
0.31
M10
18
Plastic PBT (polybutylene...
MUC
white
MOVET+4061408113064
PPL202
4061408113064
15
33.3
127
95.3
38
11
14
14.2
65.5
0.31
M10
18
Plastic PBT (polybutylene...
MB
blue
MOVET+4061408089895
PPL202
4061408089895
15
33.3
127
95.3
38
11
14
14.2
65.5
0.31
M10
18
Plastic PBT (polybutylene...
MB
black
MOVET+4061408084937
PPL202
4061408084937
15
33.3
127
95.3
38
11
14
14.2
65.5
0.31
M10
18
Plastic PBT (polybutylene...
MUC
black
MOVET+4061408089918
PPL203
4061408089918
17
33.3
127
95.3
38
11
14
14.2
65.5
0.30
M10
18
Plastic PBT (polybutylene...
MB
white
MOVET+4061408032112
PPL203
4061408032112
17
33.3
127
95.3
38
11
14
14.2
65.5
0.30
M10
18
Plastic PBT (polybutylene...
MUC
white
MOVET+4061408113040
PPL203
4061408113040
17
33.3
127
95.3
38
11
14
14.2
65.5
0.30
M10
18
Plastic PBT (polybutylene...
MB
blue
MOVET+4061408089925
PPL203
4061408089925
17
33.3
127
95.3
38
11
14
14.2
65.5
0.30
M10
18
Plastic PBT (polybutylene...
MB
black
MOVET+4061408090860
PPL203
4061408090860
17
33.3
127
95.3
38
11
14
14.2
65.5
0.30
M10
18
Plastic PBT (polybutylene...
MUC
black
MOVET+4061408032129
PPL204
4061408032129
20
33.3
127
95.3
38
11
14
14.2
65.5
0.29
M10
18
Plastic PBT (polybutylene...
MB
white
MOVET+4061408043446
PPL204
4061408043446
20
33.3
127
95.3
38
11
14
14.2
65.5
0.29
M10
18
Plastic PBT (polybutylene...
PNS
white
MOVET+4061408068630
PPL204
4061408068630
20
33.3
127
95.3
38
11
14
14.2
65.5
0.29
M10
18
Plastic PBT (polybutylene...
B
white
MOVET+4061408102549
PPL204
4061408102549
20
33.3
127
95.3
38
11
14
14.2
65.5
0.29
M10
18
Plastic PBT (polybutylene...
MUC
white
MOVET+4061408113033
PPL204
4061408113033
20
33.3
127
95.3
38
11
14
14.2
65.5
0.29
M10
18
Plastic PBT (polybutylene...
MB
blue
MOVET+4061408070749
PPL204
4061408070749
20
33.3
127
95.3
38
11
14
14.2
65.5
0.29
M10
18
Plastic PBT (polybutylene...
MB
black
MOVET+4061408069613
PPL204
4061408069613
20
33.3
127
95.3
38
11
14
14.2
65.5
0.29
M10
18
Plastic PBT (polybutylene...
B
black
MOVET+4061408038657
PPL205
4061408038657
25
36.5
141
105.0
38
11
14
14.5
71.0
0.34
M10
25
Plastic PBT (polybutylene...
MB
white
MOVET+4061408038558
PPL205
4061408038558
25
36.5
141
105.0
38
11
14
14.5
71.0
0.34
M10
25
Plastic PBT (polybutylene...
B
white
MOVET+4061408031467
PPL205
4061408031467
25
36.5
141
105.0
38
11
14
14.5
71.0
0.34
M10
25
Plastic PBT (polybutylene...
MUC
white
MOVET+4061408113026
PPL205
4061408113026
25
36.5
141
105.0
38
11
14
14.5
71.0
0.34
M10
25
Plastic PBT (polybutylene...
MB
blue
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表