您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: MOVET
Created: 03.08.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MOVET
SFL - Flange bearings 2-hole
MOVET
Flange bearings and housing units
Flange bearings
Powered by
CAD模型選擇
{movet/flanschlager_und_gehaeuseeinheiten/flanschlager/sfl_asmtab.prj},{NB=MOVET+Flanschlager 2-Loch+SFL+SFL205+25+0 (hochMUC)},{TYP=SFL205},{HIDE=0},{LODLEVEL=hoch},{WELLE=25},{A=130},{E=99.0},{B=68.0},{L=27.0},{I=16},{S=16.0},{G=14.0},{GEWICHT=0.52},{M=M10},{DREHKRAFT=25},{MG=Edelstahl},{WINKEL=0},{PPATH=sfl/sfl_asmtpl.prj},{LSVIS=MUC Edelstahl},{INFO=Katalog-PDF}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
TYP
Type
ⁿ/ₐ
BESTNR
Order-No.
ⁿ/ₐ
WELLE
Shaft diameter Ø
[mm]
A
[mm]
E
[mm]
B
[mm]
L
[mm]
I
[mm]
S
[mm]
G
[mm]
GEWICHT
Weight
[kg]
M
Thread
ⁿ/ₐ
MG
Material housing
ⁿ/ₐ
LS
Bearing insert
ⁿ/ₐ
MOVET+4061408082261
SFL201
4061408082261
12
113
90.0
60.0
25.5
15
12.0
12.0
0.47
M10
Stainless steel
MUC
MOVET+4061408082254
SFL202
4061408082254
15
113
90.0
60.0
25.5
15
12.0
12.0
0.45
M10
Stainless steel
MUC
MOVET+4061408117826
SFL202
4061408117826
15
113
90.0
60.0
25.5
15
12.0
12.0
0.43
M10
Stainless steel
PNS
MOVET+4061408080663
SFL203
4061408080663
17
113
90.0
60.0
25.5
15
12.0
12.0
0.44
M10
Stainless steel
MUC
MOVET+4061408068340
SFL204
4061408068340
20
113
90.0
60.0
25.5
15
12.0
12.0
0.43
M10
Stainless steel
MB
MOVET+4061408104208
SFL204
4061408104208
20
113
90.0
60.0
25.5
15
12.0
12.0
0.43
M10
Stainless steel
PNS
MOVET+4061408025435
SFL204
4061408025435
20
113
90.0
60.0
25.5
15
12.0
12.0
0.43
M10
Stainless steel
MUC
MOVET+4061408030279
SFL205
4061408030279
25
130
99.0
68.0
27.0
16
16.0
14.0
0.52
M10
Stainless steel
MB
MOVET+4061408104215
SFL205
4061408104215
25
130
99.0
68.0
27.0
16
16.0
14.0
0.52
M10
Stainless steel
PNS
MOVET+4061408078141
SFL205
4061408078141
25
130
99.0
68.0
27.0
16
16.0
14.0
0.52
M10
Stainless steel
MUC
MOVET+4061408066919
SFL206
4061408066919
30
148
117.0
80.0
31.0
18
16.0
14.0
0.84
M12
Stainless steel
MB
MOVET+4061408099481
SFL206
4061408099481
30
148
117.0
80.0
31.0
18
16.0
14.0
0.84
M12
Stainless steel
PNS
MOVET+4061408030286
SFL206
4061408030286
30
148
117.0
80.0
31.0
18
16.0
14.0
0.84
M12
Stainless steel
MUC
MOVET+4061408030293
SFL207
4061408030293
35
161
130.0
90.0
34.0
19
16.0
15.0
1.20
M12
Stainless steel
MB
MOVET+4061408078158
SFL207
4061408078158
35
161
130.0
90.0
34.0
19
16.0
15.0
1.20
M12
Stainless steel
MUC
MOVET+4061408030309
SFL208
4061408030309
40
175
144.0
100.0
36.0
21
16.0
15.0
1.46
M12
Stainless steel
MB
MOVET+4061408078165
SFL208
4061408078165
40
175
144.0
100.0
36.0
21
16.0
15.0
1.46
M12
Stainless steel
MUC
MOVET+4061408030323
SFL209
4061408030323
45
188
148.5
108.0
38.0
22
19.0
16.0
1.85
M16
Stainless steel
MB
MOVET+4061408078172
SFL209
4061408078172
45
188
148.5
108.0
38.0
22
19.0
16.0
1.85
M16
Stainless steel
MUC
MOVET+4061408030330
SFL210
4061408030330
50
197
157.0
114.6
40.0
22
19.0
16.0
2.08
M16
Stainless steel
MB
MOVET+4061408078189
SFL210
4061408078189
50
197
157.0
114.6
40.0
22
19.0
16.0
2.08
M16
Stainless steel
MUC
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表