您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: MOVET
Created: 03.08.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MOVET
Plastic line base Ø103
MOVET
Leveling Feet
Steel / Plastic
Spindle Diameter M20
Base Diameter 91-110mm
Powered by
CAD模型選擇
{movet/maschinenfuesse/stahl_kunststoff/durchmesser_spindel_m20/durchmesserbereich_fussplatte_91_110mm/s_plastic_articulated_stem_m20_d103_asmtab.prj},{NB=MOVET+45810349(hoch0)},{TYP=45810349},{BESTNR=4061408038299},{LODLEVEL=hoch},{ANG=0},{BES=M20x175},{A=51},{B=175},{D=103},{CH=20},{F=M20},{M=20},{G=32},{H=226},{H1=229},{SL=25000},{INFO=Download-Link},{LINK=https://www.movet.eu/docs/MARTIN/PDF/10322_10373.pdf},{TYPX=10349},{ANTISLIP=3},{PLATE=1},{D1=73.000},{HOLE=12.500},{VER1=2},{VER2=3},{PPATH=../../parts/s_plastic_articulated_stem_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
A
Minimum installation height maschine-bottom
[mm]
B
Nutzbare Gewindelänge
[mm]
D
Base
[mm]
CH
Regulation key
[mm]
F
Thread
ⁿ/ₐ
G
Height base
[mm]
H
Total height
ⁿ/ₐ
H1
Total height
ⁿ/ₐ
SL
Maschine foot load
[N]
MOVET+4061408038251
45810340
4061408038251
M20x75
51
75
103
20
M20
32
126
126
25000
MOVET+4061408038268
45810341
4061408038268
M20x75
51
75
103
20
M20
32
126
129
25000
MOVET+4061408012459
45810342
4061408012459
M20x100
51
100
103
20
M20
32
151
151
25000
MOVET+4061408012466
45810343
4061408012466
M20x100
51
100
103
20
M20
32
151
154
25000
MOVET+4061408022922
45810344
4061408022922
M20x125
51
125
103
20
M20
32
176
176
25000
MOVET+4061408038275
45810345
4061408038275
M20x125
51
125
103
20
M20
32
176
179
25000
MOVET+4061408014255
45810346
4061408014255
M20x150
51
150
103
20
M20
32
201
201
25000
MOVET+4061408032952
45810347
4061408032952
M20x150
51
150
103
20
M20
32
201
204
25000
MOVET+4061408038282
45810348
4061408038282
M20x175
51
175
103
20
M20
32
226
226
25000
MOVET+4061408038299
45810349
4061408038299
M20x175
51
175
103
20
M20
32
226
229
25000
MOVET+4061408020645
45810350
4061408020645
M20x200
51
200
103
20
M20
32
251
251
25000
MOVET+4061408038305
45810351
4061408038305
M20x200
51
200
103
20
M20
32
251
254
25000
MOVET+4061408038312
45810352
4061408038312
M20x225
51
225
103
20
M20
32
276
276
25000
MOVET+4061408038329
45810353
4061408038329
M20x225
51
225
103
20
M20
32
276
279
25000
MOVET+4061408038336
45810354
4061408038336
M20x250
51
250
103
20
M20
32
301
301
25000
MOVET+4061408038343
45810355
4061408038343
M20x250
51
250
103
20
M20
32
301
304
25000
MOVET+4061408103294
45810342/20
4061408103294
M20x100
51
100
103
17
M20
32
151
151
20000
MOVET+4061408103300
45810343/20
4061408103300
M20x100
51
100
103
17
M20
32
151
154
20000
MOVET+4061408086184
45810346/20
4061408086184
M20x150
51
150
103
17
M20
32
201
201
20000
MOVET+4061408103317
45810347/20
4061408103317
M20x150
51
150
103
17
M20
32
201
204
20000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
JCL-1450 - Plastic Control Hand Wheels - With Handle
Essentra Components
30.07.2014
Plastic handles for AX / KX - Plastic handles for AX / KX
Rittal
30.06.2021
RQG-M - Plastic quick screw connector with metric outer thread acc. to EN 6...
DKC
10.03.2023
AN - Plastic Sliencer
BLCH
15.05.2023
40-2060, 40-2061, 25-2062, 40-2880, 40-2881, 25-2882 - Plastic Door Handles
80/20
09.11.2023
Plastic line base Ø103 FIX
MOVET
03.08.2020
829 fixed feet - Conveyor Components
LILAI Chain
02.01.2024
FAD - Threaded swivel feet - Max load: up to 7700N
HPC
21.07.2023
PR105 - Articulated levelling foot – Ø103 - Load 25 000N
HPC
17.02.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表